MAX2612
PRODUCTION40MHz to 4GHz Linear Broadband Amplifiers
High-Performance Broadband Amplifier Family with Exceptional Gain Flatness
- Part Models
- 2
- 1ku List Price
- Starting From $1.64
Part Details
- Extremely Flat Frequency Response
- < 0.5dB, 1GHz to 4GHz
- Low Noise Figure: 2.0dB at fRFIN = 2.0GHz
- 40MHz to 4000MHz Frequency Range
- Industry's Highest Max PIN Rating
- Large OIP3 Ranges
- MAX2615/MAX2616: +37dBm
- MAX2612: +35.2dBm
- MAX2613: +31.2dBm
- MAX2614: +30dBm
- Output P1dB: +19.5dBm (MAX2615/MAX2616)
- High Gain: 18.6dB
- Shutdown Mode (MAX2612/MAX2613/MAX2614/MAX2616)
- Adjustable Bias Current for Improved OIP3 (MAX2615)
- 3.0V to 5.25V Supply Range
- Compact 2mm x 3mm TDFN Package
- Industry-High ESD Rating: 2.5kV HBM
- AEC-Q100 Qualified—Refer to Ordering Information for List of /V Parts
The MAX2612–MAX2616 is a family of high-performance broadband gain blocks designed for use as a PA predriver, low-noise amplifier, or as a cascadable 50Ω amplifier with up to +19.5dBm output power. These devices are suited for many applications that include cellular infrastructure, private or commercial microwave radios, and CATV or cable modems. The operating frequency range extends from 40MHz to 4000MHz. The amplifier operates on a +3V to a +5.25V supply with input and output ports internally matched to 50Ω. The device family is available in a pin-to-pin compatible, compact 2mm x 3mm TDFN lead-free package.
Applications
- Automotive
- Cellular Infrastructure
- Microwave Radio
- Test and Measurement
- Wireless LAN
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX2612ETA+ | 8-LFCSP-2X3X0.75 | ||
MAX2612ETA+T | 8-LFCSP-2X3X0.75 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 14, 2023 - 2275A WAFER FAB |
||
MAX2612ETA+ | PRODUCTION | |
MAX2612ETA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
S-Parameter 1
Evaluation Kits
Latest Discussions
No discussions on max2612 yet. Have something to say?
Start a Discussion on EngineerZone®