MAX17480

PRODUCTION

AMD 2-/3-Output Mobile Serial VID Controller

Single Power Management Solution for AMD's Serial VID Interface (SVI) CPU and Northbridge (NB) Core Supplies

Part Models
2
1ku List Price
Starting From $4.59
Viewing:

Part Details

  • Dual-Output Fixed-Frequency Core Supply Controller
    • Split or Combinable Outputs Detected at Power-Up
    • Dynamic Phase Selection Optimizes Active/Sleep Efficiency
    • Transient Phase Repeat Reduces Output Capacitance
    • True Out-of-Phase Operation Reduces Input Capacitance
    • Programmable AC and DC Droop
    • Accurate Current Balance and Current Limit
    • Integrated Drivers for Large Synchronous-Rectifier MOSFETs
    • Programmable 100kHz to 600kHz Switching Frequency
    • 4V to 26V Battery Input Voltage Range
  • 4A Internal Switch Northbridge SMPS
    • 2.7V to 5.5V Input Voltage Range
    • 2x Programmable Switching Frequency
    • 75mΩ/40mΩ Power Switches
  • ±0.5% VOUT Accuracy over Line, Load, and Temperature
  • AMD SVI-Compliant Serial Interface with Switchable Address
  • 7-Bit On-Board DAC: 0 to +1.550V Output Adjust Range
  • Integrated Boost Switches
  • Adjustable Slew-Rate Control
  • Power-Good (PWRGD) and Thermal-Fault (Active-Low VRHOT) Outputs
  • System Power-OK (PGD_IN) Input
  • Overvoltage, Undervoltage, and Thermal-Fault Protection
  • Voltage Soft-Startup and Passive Shutdown
  • < 1µA Typical Shutdown Current
MAX17480
AMD 2-/3-Output Mobile Serial VID Controller
MAX17480: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX17080 AMD 2-/3-Output Mobile Serial VID Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

MAX17480EVKIT

Evaluation Kit for the MAX17480

Features and Benefits

  • Dual/Triple-Output, Fixed-Frequency Controller
  • AMD Mobile SVI-Compliant Serial Interface
  • 0 to 1.550V Output-Voltage Range (7-Bit On-Board DAC)
  • Core SMPS
    • Split or Combinable Outputs Detected at Power-Up
    • True Out-of-Phase Operation Reduces Input Capacitance
    • Transient Phase Repeat Reduces Output Capacitance
    • Dynamic Phase Selection Optimizes Active/Sleep Efficiency
    • Programmable AC and DC Droop
    • 7V to 24V Input-Voltage Range
    • 36A Load-Current Capability (18A Each Phase)
    • Accurate Current Balance and Current Limit
    • 300kHz Switching Frequency (Per Phase)
    • Output Overvoltage Fault Protection
  • NB SMPS
    • 4A Load-Current Capability for Northbridge Core
    • 600kHz Switching Frequency for Northbridge
  • Power-Good (PWRGD) and Thermal-Fault (Active-Low VRHOT) Output Indicators
  • System Power-OK (PGD_IN) Input
  • Undervoltage Fault Protection
  • 40-Pin Thin QFN Package (5mm x 5mm)
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX17480 evaluation kit (EV kit) demonstrates the high-power, triple-output notebook CPU application circuit for the AMD® mobile serial VID interface (SVI) CPU core supplies. This DC-DC converter steps down high-voltage batteries and/or AC adapters, generating precision, low-voltage CPU cores. The MAX17480 EV kit meets the AMD mobile SVI CPU’s transient voltage specification, power-good signaling, voltage-regulator thermal monitoring (active-low VRHOT), and power-good output (PWRGD). The MAX17480 EV kit consists of one dual-phase high-current switched-mode power supply (SMPS) for the CPU core (VCORE0) and one 4A internal switch SMPS for the northbridge (NB) core. The two CPU core SMPSs run 180° out-of-phase for true interleaved operation, minimizing input capacitance.

Output voltages are dynamically changed through a 2-wire serial interface, allowing the switching regulators to be individually programmed to different voltages. A programmable slew-rate controller enables controlled transitions between VID codes. SVI also allows each regulator to be individually set into a low-power pulse-skipping state.

Soft-start limits the inrush current, and passive shutdown discharges the output voltage back down to zero without any negative ring. The MAX17480 EV kit includes active voltage positioning with adjustable gain, reducing power dissipation and bulk output capacitance requirements. The MAX17480 includes latched output undervoltage fault protection, overvoltage fault protection for the CPU cores, and thermal-overload protection. It also includes a voltage-regulator power-good (PWRGD) output.

This fully assembled and tested PCB provides a digitally adjustable 0 to 1.550V output-voltage range (7-bit on-board DAC) from a 7V to 24V battery input range. Each phase of the core current SMPS operates at 300kHz switching frequency and delivers up to 18A output current for a total of 36A. The 4A internal switch SMPS operates at 600kHz switching frequency and delivers up to 4A. The EV kit has superior line- and load-transient response. The EV kit also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX17480.

Applications

  • Mobile AMD SVI Core Supplies
  • Multiphase CPU Core Supplies
  • Notebook/Desktop Computers
  • Voltage-Positioned, Step-Down Converters

MAX17480EVKIT
Evaluation Kit for the MAX17480

Latest Discussions

No discussions on MAX17480 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed