MAX17080

AMD 2-/3-Output Mobile Serial VID Controller

Single Power-Management Solution for AMD's Serial VID Interface (SVI) CPU and Northbridge (NB) Core Supplies

Viewing:

Part Details

  • Dual-Output Fixed-Frequency Core Supply Controller
    • Split or Combinable Outputs Detected at Power-Up
    • Dynamic Phase Selection Optimizes Active/Sleep Efficiency
    • Transient Phase Repeat Reduces Output Capacitance
    • True Out-of-Phase Operation Reduces Input Capacitance
    • Programmable AC and DC Droop
    • Accurate Current Balance and Current Limit
    • Integrated Drivers for Large Synchronous-Rectifier MOSFETs
    • Programmable 100kHz to 600kHz Switching Frequency
    • 4V to 26V Battery Input-Voltage Range
  • 3A Internal Switch Northbridge SMPS
    • 2.7V to 5.5V Input Voltage Range
    • 2x Programmable Switching Frequency
    • 100mΩ/50mΩ Power Switches
  • ±0.5% VOUT Accuracy over Line, Load, and Temperature
  • AMD SVI-Compliant Serial Interface with Switchable Address
  • 7-Bit On-Board DAC: 0 to +1.550V Output Adjust Range
  • Integrated Boost Switches
  • Adjustable Slew-Rate Control
  • Power-Good (PWRGD) and Thermal-Fault (Active-Low VRHOT) Outputs
  • System Power-OK (PGD_IN) Input
  • Overvoltage, Undervoltage, and Thermal-Fault Protection
  • Voltage Soft-Startup and Passive Shutdown
  • < 1µA Typical Shutdown Current
MAX17080
AMD 2-/3-Output Mobile Serial VID Controller
MAX17080: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Multiple Output Buck Regulators 1
MAX17480 PRODUCTION AMD 2-/3-Output Mobile Serial VID Controller
Product 1
MAX17009 AMD Mobile Serial VID Dual-Phase Fixed-Frequency Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX17080 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed