MAX15258

RECOMMENDED FOR NEW DESIGNS

High-Voltage Multiphase Boost Controller with I2C Digital Interface

Scalable Multiphase Controller Designed for High-Power Boost/Inverting Buck-Boost Applications

Part Models
2
1ku List Price
Starting From $2.93
Viewing:

Part Details

  • Wide Operating Range
    • 8V to 76V Input Voltage Range for Boost and -8V to -76V Input Voltage Range for Inverting Buck-Boost Configuration
    • 3.3V to 60V Output Voltage Range on the Top of Input Voltage
    • Single-/Dual-/Triple-/Quad-Phase Operation
    • -40°C to +125°C Temperature Range
  • Integration Reduces Design Footprint
    • Multiphase Multiple Controller Synchronization and Interleave
    • Output Voltage Sense Level Shifter
  • I2C Digital Interface
    • Programmable Internal VREF
    • Programmable Overcurrent Fault Limit
    • Readback for VIN, VOUT, and Phase Current Reporting
    • Fault Status
MAX15258
High-Voltage Multiphase Boost Controller with I2C Digital Interface
MAX15258 Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX15258DL2EVKIT

Evaluation Kit for the MAX15258

Features and Benefits

  • -36V to -60V Input Voltage Range for Inverting Buck-Boost Configuration
  • 24V to 50V Output Voltage Range on Top of Input Voltage
  • -40°C to +125°C Temperature Range
  • Banana Jacks for Input and Output Voltage
  • Configurable Output Voltage and Compensation Parameters
  • Adjustable Current Limit
  • Flexibility of Adjusting Output Voltage Enabled by REFIN Feature and MAX15258 I2C Digital Interface
  • Programmable Internal VREF through I2C Digital Interface
  • Fully Assembled and Tested

Product Details

The MAX15258 evaluation kit (EV kit) provides a proven design to evaluate the MAX15258, a high-voltage multiphase boost controller with I2C digital interface designed to support up to four MOSFET drivers and eight external MOSFETs in a single-phase, dual-phase, triple-phase, or quad-phase inverting-buck-boost configuration using discrete inductors. The EV kit operates from a -36V to -60V input voltage range and supports a 24V to 50V output voltage range. The EV kit uses the MAX15258 on a proven six-layer PCB design. Two MAX15013 ICs are used as the MOSFET driver for the EV kit. The EV kit also features an onboard MAX17760 buck converter to provide a 10V supply voltage to the MAX15258 and the MOSFET drivers. An external MAX32625PICO board is used to communicate between the MAX15258 and MAX15258 GUI. Two MAX15258 EV kits are required for triple-phase or quad-phase operation.

APPLICATIONS

  • Communications
  • Industrial
  • Multiphase Boost

MAX15258DL2EVKIT
Evaluation Kit for the MAX15258
MAX15258DL2EVKIT: Board Photo

Latest Discussions

No discussions on max15258 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed