MAX14813

RECOMMENDED FOR NEW DESIGNS

Ultra Compact Octal 3L / Quad 5L Pulser with T/R Switches and Beamforming Capability

MAX14813 is the Only Pulser Solution on the Market that Includes the TX Beamforming which Allows our Customers to Simplify PCB Layout, and Eases Synchronization

Part Models
2
1ku List Price
Starting From $44.23
Viewing:

Part Details

  • Optimized for Compact and Portable Applications
    • High Density Eight Channels 3 Levels Pulser in a 6.33mm x 6.65mm WLP
    • Integrated Low-Power, Low-Noise, Active T/R Switches
    • Direct-Drive Architecture Eliminates External Floating Power Supply (FPS) and HV Signal Capacitors
    • Embedded Beamforming Eliminates Transmit FPGA, Simplifies PCB Layout, and Eases Synchronization
  • Flexibility
    • Support Receive Multiplexing
    • Can Use Internal/External Beamforming Resources
    • Can Operate as Octal 3 Levels or Quad 5 Levels
  • Embedded Digital Resources for Beamforming
    • 8K Samples (Per Channel) Pulse Wave Table SRAM Stores Up to 1024 Unique Patterns
    • Line Number Memory Stores Beamforming Line Information For Up To 1.5K Lines (3 Levels) or 3K Lines (5 Levels)
    • 128 Line Type Registers Stores Setting InformationMfor All the Channels
    • State Machine for Delay Beamforming with 5ns Time Resolution
    • Programmable Number of Cycles and Pattern Time Base (Pulse Width)
  • High Performance (Designed to Enhance Image Quality)
    • Excellent Second Harmonic distortion and Pulse Inversion Performances
    • Low Propagation Delay 12ns (typ) Ensures Excellent Phase Noise for Doppler Modes and Excellent Part-to-Part Matching
    • Fast Rising Falling Edges Enables Fine Resolution PWM or Acoustic Power Control
  • Low Power
    • Low Quiescent Power Dissipation (4.1mW/Channel in Octal Mode)
    • Programmable Current Capability Down to 0.35A for CWD and Low-Voltage Modes
  • Robustness
    • Thermal Warning at 110°C
    • Thermal Shutdown at 150°C
MAX14813
Ultra Compact Octal 3L / Quad 5L Pulser with T/R Switches and Beamforming Capability
MAX14813 Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

eval board
MAX14813EVKIT

Evaluation Kit for the MAX14813

Features and Benefits

  • Easy Evaluation of the MAX14813
  • Configurable for Three-Level or Five-Level Mode
  • Programmable Master Clock Frequency and Trigger
  • Option for External Clock and External Trigger
  • Includes 3.5mm Scope-Probe Jacks for High-Voltage Outputs
  • Windows XP®, Windows®7, Windows 8.1, Windows 10-Compatible Software
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

Product Details

The MAX14813 evaluation kit (EV kit) provides a proven design to evaluate the MAX14813 high-voltage, highfrequency, three-level octal/five-level quad pulser. It also provides the capability to control the MAX14813 through an onboard USB-to-SPI interface, on-board high-frequency clock generator and synchronous trigger. The EV kit includes a graphical user interface (GUI) for exercising the beam forming features of the IC, making it a complete PC-based evaluation system.

Applications

  • Ultrasound Industrial Applications (NDT)
  • Ultrasound Medical Imaging

MAX14813EVKIT
Evaluation Kit for the MAX14813
MAX14813EVKIT:Board Photo

Latest Discussions

Recently Viewed