MAX11205

PRODUCTION

16-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADC with 2-Wire Serial Interface

Pin-Compatible Version of 24-/20-/18-Bit Family

Part Models
4
1ku List Price
Starting From $1.89

Part Details

  • 16-Bit Full-Scale Resolution
  • 720nVRMS Noise (MAX11205B)
  • 3ppm INL
  • No Missing Codes
  • Ultra-Low Power Dissipation
    • Operating Mode Current Drain < 300µA (max)
    • Sleep Mode Current Drain < 0.1µA
  • 2.7V to 3.6V Analog Supply Voltage Range
  • 1.7V to 3.6V Digital and I/O Supply Voltage Range
  • Fully Differential Signal Inputs
  • Fully Differential Reference Inputs
  • Internal System Clock
    • 2.4576MHz (MAX11205A)
    • 2.2528MHz (MAX11205B)
  • External Clock
  • Serial 2-Wire Interface (Clock Input and Data Output)
  • On-Demand Offset and Gain Self-Calibration
  • -40°C to +85°C Operating Temperature Range
  • ±2kV ESD Protection
  • Lead(Pb)-Free and RoHS-Compliant µMAX Package
MAX11205
16-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADC with 2-Wire Serial Interface
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
A/D and D/A Converter Combinations 1
MAX1358B PRODUCTION 16-Bit, Data-Acquisition System with ADC, DACs, UPIOs, RTC, Voltage Monitors, and Temp Sensor
Product 1
MAX1359B 16-Bit, Data-Acquisition System with ADC, DAC, UPIOs, RTC, Voltage Monitors, and Temp Sensor
Single Channel A/D Converters 4
MAX11200 PRODUCTION 24-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADCs with GPIO
MAX11201 PRODUCTION 24-Bit, Single-Channel, Ultra-Low-Power, Delta Sigma ADC with 2-Wire Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX11205PMB1

MAX11205PMB1 Peripheral Module

Features and Benefits

  • 16-Bit Full-Scale Resolution
  • Internal System Clock
  • 2-Wire Serial Interface
  • On-Board Voltage Reference (MAX6037, 2.5V Version)
  • Filtered Power Supply with Optional (Jumper-Selectable) Ultra-Low Noise LDO
  • 6-Pin Pmod-Compatible Connector (GPIO)
  • Example Software Written in C for Portability
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11205PMB1 peripheral module provides the necessary hardware to interface the MAX11205 16-bit ADC to any system that utilizes Pmod™-compatible expansion ports configurable for GPIO interface. The IC is an ultra-low-power (< 300µA max active current), high-resolution, serial-output ADC. This device provides the highest resolution per unit power in the industry and is optimized for applications that require very high dynamic range with low power, such as sensors on a 4mA to 20mA industrial control loop. The voltage reference for the IC is supplied by a MAX6037 (2.5V) that is also on the module. The filtered power-supply voltage from the host can be optionally passed (jumper selectable) through a MAX8510 ultra-low-noise LDO, allowing empirical evaluation of performance with different power sources.
Refer to the MAX11205 IC data sheet for detailed information regarding operation of the IC.

Applications

  • Battery Applications
  • Portable Instrumentation
  • Temperature/Pressure Measurement
  • Weight Scales

MAXPMBAE

Maxim Analog Essentials Collection of Peripheral Modules

Features and Benefits

  • Data Converter, Interface, Clock, Sensor, and Other Modules Included to Address Many Design Needs
  • Plug in Modules Enable Rapid Hardware Prototyping
  • Proven Software Drivers Reduce Development Time
  • FPGA Configuration Files Included to Simplify Design Effort

Product Details

Maxim Analog Essentials is a collection of peripheral modules which can plug directly into any FPGA/CPU expansion port which follows the Pmod™ standard established by Digilent, Inc. The collection includes modules containing a wide variety of commonly used analog and mixed signal functions. The modules are supported by software which includes FPGA configuration files for three popular FPGA platforms: Avnet LX-9, Digilent Nexys 3 and Avnet ZEDBoard, as well as example programs to exercise and demonstrate each module. While the example programs demonstrate the module’s functionality, they are well partitioned and documented allowing the core routines to be easily cut and pasted into your own programs. The combination of plug-in simplicity and easy software integration allows for quick migration from idea to working prototype.

MAX11205PMB1
MAX11205PMB1 Peripheral Module
MAXPMBAE
Maxim Analog Essentials Collection of Peripheral Modules

Latest Discussions

No discussions on MAX11205 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed