MAX11201

PRODUCTION

24-Bit, Single-Channel, Ultra-Low-Power, Delta Sigma ADC with 2-Wire Serial Interface

Experience the Industry's Highest ENOB ADC at < 1mW

Part Models
4
1ku List Price
Starting From $2.93

Part Details

  • 23.3-Bit ENOB
    • 20.6-Bit Noise-Free Resolution at 13.75sps
    • 19.1-Bit Noise-Free Resolution at 120sps
  • 700nVRMS Noise ±3.6VFS Input (MAX11201B)
  • INL: 3ppm (typ), 10ppm (max)
  • No Missing Codes
  • Ultra-Low Power Dissipation
    • Operating Mode Current Drain < 320µA (max)
    • Sleep Mode Current Drain < 0.4µA
  • 2.7V to 3.6V Analog Supply Voltage Range
  • 1.7V to 3.6V Digital and I/O Supply Voltage Range
  • Fully Differential Signal and Reference Inputs
  • High-Impedance Inputs
    • Buffers on Signal Inputs
  • Programmable Internal System Clock or External Clock
    • 2.4576MHz (MAX11201A)
    • 2.25275MHz (MAX11201B)
  • > 100dB (min) 50Hz/60Hz Rejection (MAX11201B)
  • Serial 2-Wire Interface (Clock Input and Data Output)
  • On-Demand Offset and Gain Self-Calibration
  • -40°C to +85°C Operating Temperature Range
  • ±2kV ESD Protection
  • Lead(Pb)-Free and RoHS-Compliant µMAX Package
MAX11201
24-Bit, Single-Channel, Ultra-Low-Power, Delta Sigma ADC with 2-Wire Serial Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single Channel A/D Converters 3
MAX11210 PRODUCTION 24-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADCs with GPIO
MAX11206 PRODUCTION 20-Bit, Single-Channel, Ultra-Low-Power, Delta-Sigma ADCs with Programmable Gain and GPIO
MAX11208 PRODUCTION 20-Bit, Single-Channel, Ultra-Low-Power, Delta-Sigma ADC with 2-Wire Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX11201 yet. Have something to say?

Start a Discussion on EngineerZone®