MAX1117

PRODUCTION

Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs

Industry's Lowest-Power ADC Comes in SOT23

Part Models
2
1ku List Price
Starting From $1.24

Part Details

  • Single Supply
    • +2.7V to +3.6V (MAX1117)
    • +2.7V to +5.5V (MAX1118)
    • +4.5V to +5.5V (MAX1119)
  • Internal Track/Hold: 100kHz Sampling Rate
  • Internal Reference
    • +2.048V (MAX1117)
    • +4.096V (MAX1119)
  • Reference Input Range: 0 to VDD (MAX1118)
  • SPI/QSPI/MICROWIRE-Compatible Serial Interface
  • Small 8-Pin SOT23 Package
  • Automatic Power-Down
  • Analog Input Range: 0 to VREF
  • Low Power
    • 175µA at 100ksps (typ) (MAX1117/MAX1119)
    • 135µA at 100ksps (typ) (MAX1118)
    • 18µA at 10ksps (typ)
    • 1µA (typ) in Power-Down Mode
MAX1117
Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX1394 1.5V to 3.6V, 416ksps, 1-Channel True-Differential/2-Channel Single-Ended, 8-Bit, SAR ADCs
Single Channel A/D Converters 2
MAX1115 PRODUCTION Single-Supply, Low-Power, Serial 8-Bit ADCs
MAX1116 PRODUCTION Single-Supply, Low-Power, Serial 8-Bit ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1117EVSYS

Evaluation System for the MAX1115, MAX1116, MAX1117, MAX1118, and MAX1119

Features and Benefits

  • Proven PC Board Layout
  • Convenient On-Board Test Points
  • Data-Logging Software
  • Fully Assembled and Tested

Product Details

The MAX1117 evaluation system (EV system) is a complete two-channel data-acquisition system consisting of a MAX1117 evaluation kit (EV kit) and a Maxim 68L11DMODULE microcontroller (µC) module. The MAX1117 is a high-speed, 8-bit data-acquisition system. Windows® 95/98 software provides a handy user interface to exercise the MAX1117's features.

Order the complete EV System (MAX1117EVL11) for comprehensive evaluation of the MAX1117 using a personal computer. Order the EV kit (MAX1117EVKIT) if the 68L11DMODULE module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.

MAX1117EVSYS
Evaluation System for the MAX1115, MAX1116, MAX1117, MAX1118, and MAX1119

Latest Discussions

No discussions on MAX1117 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed