DS28S60

RECOMMENDED FOR NEW DESIGNS

DeepCover Cryptographic Coprocessor with ChipDNA

The DS28S60 Facilitates the Implementation of Full Security for Embedded, Connected Products

Part Models
2
1ku List Price
Starting From $0.89
Viewing:

Part Details

  • Secure Coprocessor with NIST-Compliant Hardware-Based Crypto
    • FIPS-180 SHA-256 MAC and FIPS-198 HMAC Hash
    • FIPS-197 AES-128 with GCM
    • FIPS-186 ECDSA-P256 Elliptic Curve Digital Signature/Verification
    • SP800-56A ECDHE-P256 Key Exchange
    • SP800-90B Compliant TRNG
  • Robust Countermeasures Protect Against Security Attacks
    • ChipDNA Produced Key Cryptographically Protects All Stored Data
    • Actively Monitored Die Shield Detects and Reacts to Intrusion Attempts
  • Enables Fast Time-to-Market with Easy End Application Integration
    • Fixed-Function Command Set, No Device-Level Firmware
    • C-Source Demos for Examples of SW Development
    • 3.6KB Flash Array for Secure Key, Certificate, and Data Storage
  • High-Speed Interface for Host Microcontroller Communication
    • 20MHz SPI with Mode 0 or Mode 3 Operation
  • Supplemental Features Enable Easy Integration into End Applications
    • Unique and Unalterable Factory-Programmed, 64-Bit Identification Number (ROM ID)
    • Low-Power Operation
      • 100nA Power-Down Mode
      • 0.35mA Idle
    • 12-Pin 3mm x 3mm TDFN
  • -40°C to +105°C, 1.62V to 3.63V
  • DS28S60
    DeepCover Cryptographic Coprocessor with ChipDNA
    DS28S60: Simplified Block Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Software Resources

    DS28S60 Jupyter Notebook Code Examples

    DS28S60 Jupyter Notebook ZIP file to be used with the DS28S60 Based Bidirectional Authentication Example Using Jupyter Notebook Application Note and DS28S60 Usage Video.


    Tools & Simulations

    Software Development 1

    DeepCover® Security Lab

    Open Tool

    Evaluation Kits

    eval board
    DS28S60EVKIT

    Evaluation Kit for the DS28S60

    Features and Benefits

    • Demonstrates the Features of the DS28S60 DeepCover® Secure Coprocessor
    • SPI Communication is Logged to Aid Firmware Designers Understanding of DS28S60
    • SPI/1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
    • Fully Compliant with USB Specification v2.0
    • Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
    • 3.3V ±3% Operating Voltage
    • Convenient On-Board Test Points, TDFN Socket
    • Evaluation Software Available by Request

    Product Details

    The DS28S60 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28S60. The EV system consists of five DS28S60Q+ devices in a 12-pin TDFN package, a DS9121EQ+ evaluation TDFN socket board, and a DS9482P# USB-to-I2C/SPI/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28S60.

    Applications

    • End-Point Authentication
    • End-to-End Encryption
    • Internet of Things (IoT) Device Security
    • Key Management and Exchange
    • Prevention of Counterfeit Products

    DS28S60EVKIT
    Evaluation Kit for the DS28S60
    DS28S60EVKIT: Board Photo

    Reference Designs

    MAXREFDES9001: Secured IoT LoRa Sensor Nodes using the DS28S60 and Google Cloud
    MAXREFDES9001 Circuits from the lab

    Secured IoT LoRa Sensor Nodes using the DS28S60 and Amazon Web Services (AWS)

    Features and Benefits

    • DS28S60 ChipDNA technology protects private and secret keys against invasive attacks.
    • DS28S60 provides end-to-end security using hardware-based ECDSA authentication, ECDH key exchange, and AES-GCM authenticated encryption.
    • Complete low-power sensor node board design
    • Sample LoRaWAN gateway implementation based on Raspberry Pi
    • Sample cloud application implemented in AWS infrastructure highlighting end-to-end security with the sensor board’s DS28S60 including ECDH key exchange, and AES-GCM secure communication.
    • Source code
    • Peripheral module-compatible sensor expansion port
    • Raspberry Pi enables portable LoRaWAN gateway deployment.
    MAXREFDES9001
    Secured IoT LoRa Sensor Nodes using the DS28S60 and Amazon Web Services (AWS)
    MAXREFDES9001: Secured IoT LoRa Sensor Nodes using the DS28S60 and Google Cloud

    Latest Discussions

    No discussions on ds28s60 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed