DS2478

PRODUCTION

DeepCover Automotive Secure Coprocessor

Ensure Vehicle Safety and Reliability by Authenticating Automotive Components

Part Models
2
1ku List Price
Starting From $1.40

Part Details

  • HW Accelerator Offloads ECDSA and SHA-256 Computations from Host Processor
    • FIPS 186 ECDSA P-256 Signature and Verification
    • ECDH Key Exchange for Session Key Establishment
    • ECDSA-Authenticated R/W of Configurable Memory
    • FIPS 180 HMAC for Bidirectional Authentication
  • SHA-256 One-Time Pad Encrypted R/W of Configurable Memory Using an ECDH Established Key
  • One GPIO Pin with Optional Authentication Control
    • Open Drain, 4mA/0.4V
    • Optional SHA-256 or ECDSA-Authenticated On/Off and State Read
    • Optional ECDSA Certificate to Set On/Off after Multiblock Hash for Secure Boot
  • TRNG with NIST SP 800-90B Compliant Entropy Source with Function to Read Out
  • Optional Chip-Generated Pr/Pu Key Pairs for ECC Operations
  • 6Kb of One-Time Programmable (OTP) Memory for User Data, Keys, and Certificates
  • Unique and Unalterable, Factory-Programmed, 64-Bit Identification Number (ROM ID)
    • Optional Input Data Component to Crypto and Key Operations
  • I2C Communication up to 1MHz
  • 3.3V ±10%, -40°C to +125°C Operating Range
  • 10-Pin, 3mm x 3mm, Side-Wettable TDFN Package
  • AEC-Q100 Grade 1

DS2478
DeepCover Automotive Secure Coprocessor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1

DeepCover® Security Lab

Open Tool

Evaluation Kits

eval board
DS2478EVKIT

Evaluation Kit for the DS2478

Features and Benefits

  • Demonstrates the Features of the DS2478 DeepCover® ECDSA Secure 1-Wire and I2C Authenticators.
  • Communication is Logged to Aid Firmware Designer’s Understanding of DS2478 and the DS28E40/DS28C40 Authenticators
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Port on any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7 for both 64-Bit and 32-Bit Versions
  • 3.3V ±3% 1-Wire® Operating Voltage
  • Evaluation Software Available by Request

Product Details

The DS2478 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS2478. The EV system consists of five DS2478/DS28E40/DS28C40 devices in a 10-pin TDFN package, two DS9121ATB+ TDFN socket boards along with a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a convenient user interface to exercise the features of the DS2478 in conjunction with DS28E40 or DS28C40.

Applications

  • Automotive Secure Authentication
  • Identification and Calibration Automotive of Parts/Tools/Accessories
  • IoT Node Crypto-Protection
  • Secure Authentication of Accessories and Peripherals
  • Secure Boot or Download of Firmware and/or System Parameters
  • Secure Storage of Cryptographic Keys for a Host Controller

DS2478EVKIT
Evaluation Kit for the DS2478

Latest Discussions