DS1990R

PRODUCTION

Serial Number iButton

Part Models
2
1ku List Price
Starting From $2.02

Part Details

  • Unique Factory-Lasered 64-Bit Registration Number Ensures Error-Free Device Selection and Absolute Traceability Because No Two Parts are Alike
  • Built-In Multidrop Controller for 1-Wire Net
  • Digital Identification by Momentary Contact
  • Data Can Be Accessed While Affixed to Object
  • Economically Communicates to Bus Master with a Single Digital Signal at 16.3kbps
  • Button Shape is Self-Aligning with Cup-Shaped Probes
  • Durable Stainless-Steel Case Engraved with Registration Number Withstands Harsh Environments
  • Easily Affixed with Self-Stick Adhesive Backing, Latched by its Flange, or Locked with a Ring Pressed Onto its Rim
  • Presence Detector Acknowledges When Reader First Applies Voltage
DS1990R
Serial Number iButton
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
iButton Data Loggers 1
DS1990A RECOMMENDED FOR NEW DESIGNS iButton Serial Number
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on DS1990R yet. Have something to say?

Start a Discussion on EngineerZone®