ADAQ7988

RECOMMENDED FOR NEW DESIGNS

16-bit, 500 kSPS, Integrated Data Acquisition System

Part Models
2
1ku List Price
Starting From $7.51

Part Details

  • Easy to use
    • μModule data acquisition system
      • All active components designed by Analog Devices, Inc.
      • 50% PCB area savings
      • Includes critical passive components
    • SPI-/QSPI-/MICROWIRE™-/DSP-compatible serial interface
    • Daisy-chain multiple ADAQ7980/ADAQ7988 devices
    • Versatile supply configuration with 1.8 V/2.5 V/3 V/5 V logic interface
  • High performance
    • 16-bit resolution with no missing codes
    • Throughput: 500 kSPS
    • INL: ±8 ppm typical and 20 ppm maximum
    • SNR: 91.5 dB typical at 10 kHz (unity gain)
    • THD: −105 dB at 10 kHz
    • Zero error: ±0.06 mV typical (unity gain)
    • Zero error temperature drift: 1.3 μV/°C maximum
  • Low power dissipation
    • 16.5 mW typical at 500 kSPS
    • Flexible power-down modes
  • Small, 24-lead, 5 mm × 4 mm LGA package
  • Excellent ESD ratings
    • 3500 V human body model (HBM)
    • 1250 V field-induced charged device model (FICDM)
  • Wide operating temperature range: −55°C to +125°C
ADAQ7988
16-bit, 500 kSPS, Integrated Data Acquisition System
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
eval board
EVAL-ADAQ7980

ADAQ7980SDZ Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADAQ7980 
  • Versatile analog signal conditioning circuitry
  • On-board reference, reference buffers, and ADC drivers
  • SDP board-compatible (EVAL-SDP-CB1Z)
  • PC software for control and data analysis of time and frequency domain 

Product Details

The EVAL-ADAQ7980SDZ is an evaluation board designed to demonstrate the low power ADAQ7980 performance and provide an easy to understand interface for a variety of system applications. The ADAQ7980 is a 16-bit, 1 MSPS, μModule data acquisition system that integrates four common signal processing and conditioning blocks into a system in package (SiP) design that supports a variety of applications

The EVAL-ADAQ7980SDZ can also evaluate the ADAQ7988, despite being populated with the ADAQ7980. To mimic the evaluation of the ADAQ7988 performance, limit the maximum sample rate of the ADAQ7980 to 500 kSPS in the ADAQ798x Evaluation Software.

The evaluation board is ideal for use with the Analog Devices, Inc., system demonstration platform (SDP) board, EVAL-SDP-CB1Z. The EVAL-ADAQ7980SDZ interfaces to the SDP board via a 120-pin connector. P1, P2, P3, and P4 SMA connectors are provided to connect a low noise analog signal source.

The ADAQ798x Evaluation Software executable controls the evaluation board over the USB through the EVAL-SDP-CB1Z. See the Related Links section for a list of on-board components

A full description and complete specifications for the ADAQ7980 are provided in the ADAQ7980/ADAQ7988 data sheet and must be consulted in conjunction with this user guide when using the evaluation board. Full details on the EVAL-SDP-CB1Z are available on the SDP-B product page.

EVAL-ADAQ7980
ADAQ7980SDZ Evaluation Board

Reference Designs

CN-0393 Simplified Schematic Diagram
CN0393 Circuits from the lab

Bank Isolated, 2-Channel, 16-Bit, 500 kSPS, Simultaneous Sampling Signal Chain Featuring μModule Data Acquisition System

Features and Benefits

  • 2-channel, 16-bit 500kSPS simultaneous sampling
  • Bank isolated
  • Complete data acquisition system

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2017-01-26 02:28
    Reducing Challenges in the Precision Conversion Design Cycle
CN0393
Bank Isolated, 2-Channel, 16-Bit, 500 kSPS, Simultaneous Sampling Signal Chain Featuring μModule Data Acquisition System

Latest Discussions

Recently Viewed