TMCM-0930
推荐新设计使用Plug-In controller module to control up to four ADI Trinamic motor driver modules using TMCL commands.
- 产品模型
- 1
产品详情
- Controller module for up to four ADI Trinamic slot type motor driver modules
- Supply voltage +5V DC
- TMCL™ firmware
- Host interfaces: RS485, CAN, USB
- Additional GPIOs and control features depending on connected driver module
The TMCM-0930-TMCL is a slot type microcontroller module that can control up to four ADI Trinamic slot type motor driver modules using TMCL commands. The stepper and/or BLDC motor modules are controlled by TMCM-0930-TMCL on a special slot type baseboard while using RS485 bus and some control signals throughout the whole system. TMCM-0930-TMCL is equipped with additional RS485 interface, a CAN bus interface, and a USB interface for external communication. The TMCM-0930-TMCL can also store and execute TMCL programs.
APPLICATIONS
- Laboratory Automation
- Manufacturing
- Semiconductor Handling
- Robotics
- Factory Automation
- Test & Measurement
- Life Science
- Biotechnology
- Liquid Handling
参考资料
用户手册 1
软件手册 1
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
---|---|---|---|
TMCM-0930-TMCL | N/A |
软件资源
Evaluation Software 1
TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.
找不到您所需的软件或驱动?
硬件生态系统
部分模型 | 产品周期 | 描述 |
---|---|---|
单轴步进电机模块 4 | ||
TMCM-1230 | 量产 | Plug-In stepper motor controller/driver module 10 to 30V, 5A, 256 µSteps, SixPoint ramp controller with CAN, RS485 and S/D Interface, StallGuard, CoolStep, StealthChop |
TMCM-1231 | 量产 | Plug-In stepper motor controller/driver module 10 to 52V, 6.5A, 256 µSteps, SixPoint ramp controller with CAN, RS485 and S/D Interface, StallGuard, CoolStep, StealthChop |
TMCM-1637 | 量产 | Plug-In servo drive 10 to 30V, 5A, S-shaped and SixPoint ramp controller with CAN, RS485 and S/D Interface |
TMCM-1638 | 量产 | Plug-In servo drive 10 to 52V, 7A, S-shaped and SixPoint ramp controller with CAN, RS485 and S/D Interface |
工具及仿真模型
最新评论
需要发起讨论吗? 没有关于 TMCM-0930的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论