设计、搭建、测试
图示的电路板已装配完成且经过测试。

概览

设计资源

设计与集成文件

  • Schematic
  • PCB Layout
  • Bill of Materials
下载设计文件 415.05 K

器件驱动器

软件(如C代码和/或FPGA代码等)用于与元件的数字接口通信。

MAX32660 GitHub no-OS Driver Source Code

描述

The MAXREFDES300 reference design allows the user to prototype a product to measure and log temperature for the healthcare industry and cold-chain logistics.

The major components on the board are Maxim’s MAX32660 microcontroller, Maxim’s MAX20310 PMIC, and Axzon’s Xerxes RFM405 wireless sensor. Combined with the RFM405, the MAX32660 provides an evaluation board to overcome the challenges faced by current dataloggers by wirelessly reading/writing, providing traceability of temperature violation, improving battery life, and reducing cost. The reference design has a standards-compliant UHF interface (EPC Gen2v2) which easily allows a compatible RFID reader to communicate wirelessly. The board is also available for purchase.

优势和特点

Maxim’s MAX32660 Microcontroller

  • Ultra-Low-Power Operation
  • 256KB Flash Memory and 96KB SRAM
  • 3.05mm (L) x 3.05mm (W) x 0.80mm (H) TQFN Package

Axzon’s RFM405 Wireless Passive Sensor

  • On-Chip Temperature Sensor
  • UHF/RAIN Operation – EPCglobal® Gen2 Compliant

详情

文件和资源

支持与培训

搜索我们的知识库,获取技术问题答案。我们专门的应用工程师团队也会随时为您解答技术问题。