High Resolution Digital Headlighting with ADI 10BASE-T1S E2B RCP
The automotive industry is gradually shifting from domain based towards zonal architecture and software-defined vehicles (SDV) to reduce costs, minimize cable harnesses and weight to extend range, and accelerate time to market. The IEEE 802.3-2022 10BASE-T1S Ethernet specification providing 10 Mbps data rate for over short distance. This new Ethernet standard enables OEMs to expand Ethernet in the vehicle network to the edge interfacing with multiple sensors and actuators on the same bus. This allows the OEMs to easily replace legacy bus technologies such as CAN or FlexRay. Bringing all Ethernet in cars removes the need for bridging protocols and simplifies the transition to zonal architecture. In this architecture, sensors and actuators connect directly to the nearest zonal ECU, regardless of their functions. This approach helps reduce the number of ECUs in the vehicle, decreasing both cable harness and overall weight. This demo shows how Analog Devices 10BASE-T1S E2B RCP solution simplifies the connections to high-resolution lighting applications.
High Resolution Digital Headlighting with ADI 10BASE-T1S E2B RCP
The automotive industry is gradually shifting from domain based towards zonal architecture and software-defined vehicles (SDV) to reduce costs, minimize cable harnesses and weight to extend range, and accelerate time to market. The IEEE 802.3-2022 10BASE-T1S Ethernet specification providing 10 Mbps data rate for over short distance. This new Ethernet standard enables OEMs to expand Ethernet in the vehicle network to the edge interfacing with multiple sensors and actuators on the same bus. This allows the OEMs to easily replace legacy bus technologies such as CAN or FlexRay. Bringing all Ethernet in cars removes the need for bridging protocols and simplifies the transition to zonal architecture. In this architecture, sensors and actuators connect directly to the nearest zonal ECU, regardless of their functions. This approach helps reduce the number of ECUs in the vehicle, decreasing both cable harness and overall weight. This demo shows how Analog Devices 10BASE-T1S E2B RCP solution simplifies the connections to high-resolution lighting applications.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}