Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected

    ADGM1144: 0 Hz/DC to 18 GHz, SP4T, MEMS Switch with the ADP7142 Linear Regulator

    2023-07-13

    Pair the ADGM1144 Wideband MEMS Switch with the ADP7142 a CMOS, low dropout (LDO) linear regulator that operates from 2.7 V to 40 V and provides up to 200 mA of output current.

    Video Player is loading.
    Current Time 0:00
    Duration 0:00
    Loaded: 0%
    Stream Type LIVE
    Remaining Time 0:00
     
    1x
    • Chapters
    • descriptions off, selected
    • subtitles off, selected

      ADGM1144: 0 Hz/DC to 18 GHz, SP4T, MEMS Switch with the ADP7142 Linear Regulator

      2023-07-13
      Pair the ADGM1144 Wideband MEMS Switch with the ADP7142 a CMOS, low dropout (LDO) linear regulator that operates from 2.7 V to 40 V and provides up to 200 mA of output current.