Meeting CISPR 22 Class B with ADI's next generation isoPower® Device
2018-07-02
The ADuM5020 eliminates the need to design and build an isolated 500mW dc-to-dc converter. The ADuM5020 provides isolated power that is well below CISPR22/EN55022 Class B limits when at full load on a 2-layer printed circuit board with ferrites.
Visit the ADuM5020 Product PageMeeting CISPR 22 Class B with ADI's next generation isoPower® Device
2018-07-02
The ADuM5020 eliminates the need to design and build an isolated 500mW dc-to-dc converter. The ADuM5020 provides isolated power that is well below CISPR22/EN55022 Class B limits when at full load on a 2-layer printed circuit board with ferrites.
Visit the ADuM5020 Product Page