概览

优势和特点

  • CoolStep™
  • Passive Braking
  • Short Detection
  • Slope Control
  • StallGuard2™
  • MicroPlyer™
  • DcStep™
  • Position Mode
  • Velocity Mode
  • Dual Encoder
  • MicroPlyer™
  • 2-phase stepper motor up to 1.6 A (RMS) coil current (2.24 A (PEAK))
  • Supply Voltage 2.1 to 20 V DC
  • SPI and Single Wire UART
  • Encoder Interface and Ref.-Switch Input
  • 1 to 256 microsteps
  • StealthChop2 silent PWM mode
  • StallGuard4 sensorless motor load detection
  • TriCoder Sensorless Standstill Steploss Detection and Full Step Encoder

产品详情

The TMC5271-EVAL-KIT allows you to explore all functions of the TMC5271.

The TMC5271-EVAL-KIT is a set of one MCU board Landungsbruecke, one Eselsbruecke and one TMC5271-EVAL driver board. It allows for a quick and simple start within only minutes to make your motor turning, while still providing full access to all registers and full functionality and diagnostics.

For diagnosis, all signals between MCU and TMC5271 are accessible with probes on the bridge board. TMC5271-EVAL-KIT can be used with or without the Landungsbruecke MCU board.

All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project.

More about the TMCL-IDE

相关产品

软件

评估软件

TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.