概览
优势和特点
- Full-featured evaluation board for the ADBMS6822
- Demonstrates SPI to isoSPI 2-wire datalinks
- Includes two isoSPI ports for reversible isoSPI support
- Configurable powering options for LPCM support isoSPI connections through simple DuraClik® connectors
- Compatible boards EVAL-ADBMS68xx, battery monitor boards EVAL-SDP-CK1Z, controller board
- PC software for control and data analysis when used with the Analog Devices, Inc., SDP-K1 microcontroller
产品详情
The EVAL-ADBMS6822 evaluation board is a dual SPI to 2- wire isolated serial-port interface (isoSPI) adapter featuring the ADBMS6822. Multiple ADBMS68xx battery monitors can be linked through daisy-chain interconnections. The EVAL-ADBMS6822 evaluation board also features reversible isoSPI, which enables a redundant communication path to the peripheral units. The PCB, components, and DuraClik™ connectors are optimized for low electromagnetic interference (EMI) susceptibility and emissions.
The EVAL-ADBMS6822 evaluation board can communicate to a PC by connecting together with EVAL-SDP-CK1Z. The EVALADBMS6822 evaluation board provides a standard SPI, which can be translated to isoSPI and then onward to a peripheral device or daisy chain as applicable.
The EVAL-ADBMS6822 evaluation board can also be used to evaluate the ADBMS6821. Note that, for the ADBMS6821, there is only one SPI port; therefore, ignore the second SPI port and auxiliary isoSPI port when using the ADBMS6821.
Full specifications on the ADBMS6822 dual isoSPI adapter are available in the ADBMS6821/ADBMS6822 data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the EVAL-ADBMS6822 evaluation board.
使用入门
- EVAL-SDP-CK1Z controller board
- EVAL-ADBMS68xx isoSPI boards
文档
-
EVAL-ADBMS6822 - Schematic2025/2/17PDF47K
-
UG-2188: Evaluating the ADBMS6822 Dual isoSPI® Adapter (Rev. 0)2024/6/10PDF534 K
-
EVAL-ADBMS6822 - Design Files2025/2/17ZIP101 K