TMCM-1321
量产tmcm-1321
产品详情
- CoolStep™
- SpreadCycle™
- StallGuard2™
- StealthChop™
- DcStep™
- ChopSync™
- Closed Loop Control
Winner of Electronic Design's 2021 PowerBest Awards, the TMCM-1321 is an easy to use, single axis controller/driver for 2-phase bipolar stepper motors with separate home and stop switch inputs. The built-in magnetic encoder can be used when a suitable magnet is attached to the motor axis, enabling also closed-loop operation. As an alternative, an optical encoder can be connected via digital ABN inputs. Different ramp shapes can be selected. Dynamic current control, and quiet, smooth and efficient operation are combined with StallGuard™ and CoolStep™ features.
参考资料
软件资源
找不到您所需的软件或驱动?
申请驱动/软件工具及仿真模型
软件开发 1
3D 设计模型 1
最新评论
需要发起讨论吗? 没有关于 TMCM-1321的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论