TMC457
推荐用于新设计S-shaped ramp motion controller for stepper motors and piezo motors with SPI interface
- 产品模型
- 1
产品详情
Highlights:
- S-shaped and linear ramps
- On-the-fly alteration of all parameters
- 12 bit, 8192 entry microstep look-up table
- Incremental encoder interface with scaling
- Fast and stable easyPIDTM PID controller
- 32 bit registers – from mHz to MHz / from nanometer to meter
- SPI interface to microcontroller
- Reference switch & virtual stop switches
- Step / direction output
- Position pulse output
- Scalable step / direction input
- Direct interface TMC246/TMC249 family stepper motor drivers w.StallGuard™
Highlights (continued):
- ChopSync™ built in for best motor velocity range with TMC24x driver
- Analog high resolution motor driver control via external dual 12 bit DAC
Types of Motors:
- Two phase stepper motors
- PiezoMotors (direct sequencer support for PiezoMotor’s PiezoLEGS® motor)
- Any type of motor via STEP/DIR interface
The TMC457 is a stepper and piezo motor servo controller with S-shaped ramps for laboratory automation, 3D-printing, scanners and other automated equipment applications. The device is usable as a trapezoidal ramp generator. Furthermore the TMC457 is powered by ADI Trinamic ChopSync™ technology. The device is designed for an operating voltage of 1.5V and 3.3V. The TMC457 provides a SPI controller and SPI, S/D driver interface. Additionally it has an a/b/n incremental encoder interface.
Applications:
- Medical and laboratory equipment with high-speed motion e.g., for liquid handling
- High end placement and positioning systems / High reliability drives
- Sub-micrometer positioning (piezo motors)
- Active stabilization with incremental encoder and fast PID regulator
参考资料
数据手册 1
应用笔记 3
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
---|---|---|---|
TMC457-BC | N/A |
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件工具及仿真模型
设计工具 1
最新评论
需要发起讨论吗? 没有关于 TMC457的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论