ADP3408
量产GSM Power Management System
Viewing:
产品详情
- Handles All GSM Baseband Power Management
- 6 LDOs Optimized for Specific GSM Subsystems
- Li-Ion and NiMH Battery Charge Function
- Optimized for the AD20msp430 Baseband Chipset
The ADP3408 is a multifunction power system chip optimized for GSM handsets, especially those based on the Analog Devices AD20msp430 system solution. It contains six LDOs, one to power each of the critical GSM sub-blocks. Sophisticated controls are available for power up during battery charging, keypad interface, and RTC alarm. The charge circuit maintains low current charging during the initial charge phase and provides an end of charge signal when a Li-Ion battery is being charged.
APPLICATIONS
- GSM/DCS/PCS/CDMA Handsets
参考资料
软件资源
找不到您所需的软件或驱动?
申请驱动/软件最新评论
需要发起讨论吗? 没有关于 ADP3408的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论