MAX9111

PRODUCTION

Single/Dual LVDS Line Receivers with Ultra-Low Pulse Skew in SOT23

Industry's Lowest Pulse-Skew LVDS Receivers

Part Models
4
1ku List Price
Starting From $3.14
Viewing:

Part Details

  • Low 300ps (max) Pulse Skew for High-Resolution Imaging and High-Speed Interconnect
  • Space-Saving 8-Pin SOT23 and SO Packages
  • Pin-Compatible Upgrades to DS90LV018A and DS90LV028A (SO Packages Only)
  • Guaranteed 500Mbps Data Rate
  • Low 29mW Power Dissipation at 3.3V
  • Conform to EIA/TIA-644 Standard
  • Single +3.3V Supply
  • Flow-Through Pinout Simplifies PCB Layout
  • Fail-Safe Circuit Sets Output High for Undriven Inputs
  • High-Impedance LVDS Inputs when Powered Off
  • AEC-Q100 Qualified, Refer to Ordering Information for the Specific /V Versions
MAX9111
Single/Dual LVDS Line Receivers with Ultra-Low Pulse Skew in SOT23
MAX9111, MAX9113: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Data Path Management 2
MAX9110 PRODUCTION Single/Dual LVDS Line Driver with Ultra-Low Differential Skew in SOT23
MAX9112 PRODUCTION Single/Dual LVDS Line Driver with Ultra-Low Differential Skew in SOT23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on max9111 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed