MAX6951

PRODUCTION

Serially Interfaced, +2.7V to +5.5V, 5- and 8-Digit LED Display Drivers

Part Models
4
1ku List Price
Starting From $7.53

Part Details

  • High-speed 26MHz SPI-, QSPI-, MICROWIRE-Compatible Serial Interface
  • +2.7V to +5.5V Operation
  • Individual LED Segment Control
  • Segment Blinking Control that Can Be Synchronized Across Multiple Drivers
  • Hexadecimal Decode/No-Decode Digit Selection
  • Digital Brightness Control
  • Display Blanked on Power-Up
  • Drives Common-Cathode LED Digits
  • Multiplex Clock Syncronizable to External Clock
  • Slew-Rate Limited Segment Drivers for Low EMI
  • 75µA Low-Power Shutdown (Data Retained)
  • Small 16-Pin QSOP Package
MAX6951
Serially Interfaced, +2.7V to +5.5V, 5- and 8-Digit LED Display Drivers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Display Driver Electronics 8
MAX6952 PRODUCTION 4-Wire Interfaced, 2.7V to 5.5V, 4-Digit 5 x 7 Matrix LED Display Driver
MAX6954 PRODUCTION 4-Wire Interfaced, 2.7V to 5.5V LED Display Driver with I/O Expander and Key Scan
MAX6956 PRODUCTION 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port LED Display Driver and I/O Expander
MAX6957 PRODUCTION 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port LED Display Driver and I/O Expander
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX6951EVKIT

MAX6951 Evaluation Kit

Features and Benefits

  • Eight-Digit 7-Segment + dp Common-Cathode Display
  • SPI-Compatible Serial Interface
  • Configurable Built-In LDO Linear Regulated Power Supply Demonstrates +3.3V or Other Voltages
  • Reconfigurable for Stand-Alone Operation (with an External Microcontroller)
  • Easy-to-Use Menu-Driven Software
  • Includes Windows 95/98-Compatible Software
  • Assembled and Tested

Product Details

The MAX6951 evaluation kit (EV kit) is an assembled and tested printed-circuit board (PCB) that demonstrates the MAX6951 serially interfaced 8-digit LED display driver IC. The EV kit is powered by a user-supplied +4VDC to +6.5VDC power supply. A configurable +3.3V or user-configurable low-dropout (LDO) linear regulated power supply provides power for the entire EV kit. An SPI™-compatible serial interface is connected to an IBM PC-compatible computer's parallel port for easy evaluation. The EV kit can easily be reconfigured for interfacing with a user-supplied microcontroller (stand-alone operation).

Windows® 95/98-compatible software provides a user-friendly interface to demonstrate the various features of the MAX6951 IC. The program is menu driven and offers a graphic interface with control buttons. Windows NT/2000 support is available; contact the factory for details.

Applications

  • Bar Graphs and Matrix Displays
  • Industrial Controllers and Instrumentation
  • Medical Equipment
  • Panel Meters
  • Professional Audio Equipment
  • Set-Top Boxes
  • White Goods

MAX6951EVKIT
MAX6951 Evaluation Kit

Latest Discussions

No discussions on MAX6951 yet. Have something to say?

Start a Discussion on EngineerZone®