MAX44242

PRODUCTION

20V, Low Input Bias-Current, Low-Noise, Dual Op Amplifier

Dual Amplifier Offers a Combination of Very Low Bias Current and Low Noise Per Unit of Power

Part Models
4
1ku List Price
Starting From $2.94

Part Details

  • 2.7V to 20V Single Supply or ±1.35V to ±10V Dual Supplies
  • 0.5pA (max) Input Bias Current
  • 5nV/ Input Voltage Noise
  • 10MHz Bandwidth
  • 8V/µs Slew Rate
  • Rail-to-Rail Output
  • Integrated EMI Filters
  • 1.2mA Supply Current per Amplifier
MAX44242
20V, Low Input Bias-Current, Low-Noise, Dual Op Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX44242EVKIT

Evaluation Kit for the MAX44242

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • Rail-to-Rail Outputs
  • Accommodates Easy-to-Use 0805 Components
  • 2.7V to 20V Single Supply or ±1.35V to ±10V Dual Supplies
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44242 evaluation kit (EV kit) provides a proven design to evaluate the MAX44242 low-input bias current, low-noise operational amplifier (op amp) in an 8-pin µMAX® package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components. The component pads accommodate 0805 packages, making them easy to solder and replace. The EV kit comes with a MAX44242AUA+ installed.

MAX44242EVKIT
Evaluation Kit for the MAX44242

Latest Discussions

No discussions on MAX44242 yet. Have something to say?

Start a Discussion on EngineerZone®