MAX44000

Obsolete

Ambient and Infrared Proximity Sensor

Industry's Lowest Power Integrated Ambient Light and Proximity Sensor Provides Reliable Measurements

Viewing:

Part Details

  • Tiny, 2mm x 2mm x 0.6mm UTDFN-Opto Package
  • VDD = 1.7V to 3.6V
  • Low-Power Operation
    • 5µA in Ambient Mode
    • 7µA in Ambient Plus Proximity Mode
    • 70µA in Ambient Plus Proximity Mode, Including 100mA LED Current
  • Excellent Light-Source Matching
    • Programmable Green and IR Channel Gains
  • Integrated Single-Pulse IR LED Driver
    • 10mA to 110mA Programmable Range
    • Internal Ambient Cancellation
  • -40°C to +105°C Temperature Range
MAX44000
Ambient and Infrared Proximity Sensor
MAX44000: Typical Applications Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Product 2
MAX44009 LAST TIME BUY Industry's Lowest-Power Ambient Light Sensor with ADC
MAX44007 Low-Power Digital Ambient Light Sensor with Enhanced Sensitivity
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX44000EVSYS

Evaluation System for the MAX44000

Features and Benefits

  • USB Powered
  • Daughter Board Powered by the EV Kit
  • On-Board IR LED on EV Kit and Daughter Board
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Continuous Data Acquisition
  • Ambient Light and Proximity Signal Plotting in the EV System Software
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44000 evaluation system (EV system) includes one MAX44000 evaluation kit (EV kit) and one MAX44000 daughter board. The EV kit is a fully assembled and tested PCB that evaluates the MAX44000 ambient light and proximity sensor. The EV system also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device. The EV kit comes installed with a MAX44000GDT+ in a 6-pin OTDFN package with an exposed pad.

The daughter board is an external device-under-test module that also comes with a MAX44000GDT+ installed. The daughter board can be connected to and controlled by the EV kit. The user can also evaluate the device by connecting a user-supplied controller to the daughter board.

Applications

  • Accessories
  • Industrial Sensors
  • Presence Detection
  • Smartphones

MAXPMBAE

Maxim Analog Essentials Collection of Peripheral Modules

Features and Benefits

  • Data Converter, Interface, Clock, Sensor, and Other Modules Included to Address Many Design Needs
  • Plug in Modules Enable Rapid Hardware Prototyping
  • Proven Software Drivers Reduce Development Time
  • FPGA Configuration Files Included to Simplify Design Effort

Product Details

Maxim Analog Essentials is a collection of peripheral modules which can plug directly into any FPGA/CPU expansion port which follows the Pmod™ standard established by Digilent, Inc. The collection includes modules containing a wide variety of commonly used analog and mixed signal functions. The modules are supported by software which includes FPGA configuration files for three popular FPGA platforms: Avnet LX-9, Digilent Nexys 3 and Avnet ZEDBoard, as well as example programs to exercise and demonstrate each module. While the example programs demonstrate the module’s functionality, they are well partitioned and documented allowing the core routines to be easily cut and pasted into your own programs. The combination of plug-in simplicity and easy software integration allows for quick migration from idea to working prototype.

eval board
MAX44000PMB1

MAX44000PMB1 Peripheral Module

Features and Benefits

  • Ambient Light Sensor
  • Close Range Proximity Detector
  • Integrated Single-Pulse IR LED Driver
  • 6-Pin Pmod-Compatible Connector (I²C)
  • Example Software Written in C for Portability
  • Secondary Header Allows Daisy-Chaining of Additional Modules on the I²C Bus
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44000PMB1 peripheral module provides the necessary hardware to interface the MAX44000 ambient and infrared proximity sensor to any system that utilizes Pmod™-compatible expansion ports configurable for I²C communication. The IC combines a wide-dynamic range ambient light sensor with an integrated infrared (IR) proximity sensor. The on-chip ambient light sensor has the ability to make wide dynamic range 0.03 lux to 65,535 lux measurements. An on-chip IR proximity detector is matched with an integrated IR LED driver. All readings are available on an I²C communication bus.

Refer to the MAX44000 IC data sheet for detailed information regarding operation of the IC.

Applications

  • Appliances
  • Automotive
  • HVAC
  • Industrial Equipment

MAX44000EVSYS
Evaluation System for the MAX44000
MAXPMBAE
Maxim Analog Essentials Collection of Peripheral Modules
MAX44000PMB1
MAX44000PMB1 Peripheral Module
MAX44000PMB1 Board Photo

Reference Designs

5868fig00
MAXREFDES27 Circuits from the lab

MAXREFDES27: IO-Link Optical Proximity Sensor

Features and Benefits

  • Tiny industrial sensor form factor
  • Ultra low power: 150mW
  • Low cost
  • IEC 61131-9
  • IO-Link version 1.1 and 1.0 compliant
  • Field bus agnostic
  • Transient voltage suppression
  • Reverse polarity and short-circuit protected

MAXREFDES27
MAXREFDES27: IO-Link Optical Proximity Sensor
5868fig00

Latest Discussions

No discussions on max44000 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed