MAX15026

PRODUCTION

Low-Cost, Small, 4.5V to 28V Wide Operating Range, DC-DC Synchronous Buck Controller

Low-Cost, Versatile DC-DC Controller Operates from 4.5V to 28V Suitable for Multiple Applications

Part Models
6
1ku List Price
Starting From $1.71

Part Details

  • 4.5V to 28V or 5V ±10% Input Supply Range
  • 0.6V to (0.85 x VIN) Adjustable Output
  • Adjustable 200kHz to 2MHz Switching Frequency
  • Ability to Start into a Prebiased Load
  • Lossless, Cycle-by-Cycle Valley Mode Current Limit with Adjustable, Temperature-Compensated Threshold
  • Sink-Mode Current-Limit Protection
  • Adaptive Internal Digital Soft-Start
  • ±1% Accurate Voltage Reference
  • Internal Boost Diode
  • Adaptive Synchronous Rectification Eliminates External Freewheeling Schottky Diode
  • Hiccup-Mode Short-Circuit Protection
  • Thermal Shutdown
  • Power-Good Output and Enable Input for Power Sequencing
  • ±5% Accurate Enable Input Threshold
  • AEC-Q100 Qualified (MAX15026B)
MAX15026
Low-Cost, Small, 4.5V to 28V Wide Operating Range, DC-DC Synchronous Buck Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
External Power Switch Buck Controllers 1
MAX8546 PRODUCTION Low-Cost, Wide Input Range, Step-Down Controllers with Foldback Current Limit
Multiple Output Buck Regulators 1
MAX15023 PRODUCTION Wide 4.5V to 28V Input, Dual-Output Synchronous Buck Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAX15026BEVKIT

Evaluation Kit for the MAX15026B

Features and Benefits

  • 5V to 16V Input Range
  • Optional 4.5V to 5.5V Input Range for MAX15026B IC
  • 1.5V at 10A Output
  • 600kHz Switching Frequency
  • Enable Input
  • Power-Good Output
  • Fully Assembled and Tested

Product Details

The MAX15026B evaluation kit (EV kit) is a fully assembled and tested PCB that contains all the components necessary to evaluate the performance of the MAX15026B 10A synchronous step-down controller.

The MAX15026B EV kit requires a 5V to 16V power supply that provides up to 4A for normal operation. The MAX15026B EV kit output is configured to 1.5V and delivers up to 10A output current. The controller switching frequency is programmed to 600kHz. The MAX15026B EV kit includes PCB pads to enable the circuit and to monitor the power-good output.

Applications

  • DSP Power Supplies
  • LCD TV Secondary Supplies
  • Points-of-Load Regulators
  • Power Modules
  • Set-Top Boxes
  • Switches/Routers

MAX15026CEVKIT

Evaluation Kit for the MAX15026C

Features and Benefits

  • 5V to 16V Input Range
  • Optional 4.5V to 5.5V Input Range for IC
  • 1.5V at 10A Output
  • 600kHz Switching Frequency
  • Enable Input
  • Power-Good Output
  • Fully Assembled and Tested

Product Details

The MAX15026C evaluation kit (EV kit) is a fully assembled and tested PCB that contains all the components necessary to evaluate the performance of the MAX15026C 10A synchronous step-down controller.

The EV kit requires a 5V to 16V power supply that provides up to 4A for normal operation. The EV kit output is configured to 1.5V and delivers up to 10A output current. The controller switching frequency is programmed to 600kHz. The EV kit includes PCB pads to enable the circuit and to monitor the power-good output.

Applications

  • DSP Power Supplies
  • LCD TV Secondary Supplies
  • Points-of-Load Regulators
  • Power Modules
  • Set-Top Boxes
  • Switches/Routers

MAX15026BEVKIT
Evaluation Kit for the MAX15026B
MAX15026CEVKIT
Evaluation Kit for the MAX15026C

Latest Discussions

No discussions on MAX15026 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed