Reference Design Using the MAX15026 for an Auxiliary Power Supply for LCD TVs or Set-Top Boxes
Description
Key specifications for the reference design are listed below, along with a detailed schematic (Figure 1) and the bill of materials (Table 1) needed for this application.
Specifications:
- Input Voltage Range: 6.5V to 24V
- Output Voltage: 5V
- Output Current: 5A
- Output Voltage Ripple (pk-pk): 50mV
- Switching Frequency of Converter: 300kHz
- Overcurrent Protection Limit: 6A
- Efficiency: > 90% for Normal Operation
Related to this Article
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}