MAT12
PRODUCTIONAudio, Dual-Matched NPN Transistor
- Part Models
- 1
- 1ku List Price
- Starting From $21.12
Part Details
- Very low voltage noise: 1nV/√Hz max @ 100Hz
- Excellent current gain match: 0.5% typical
- Low offset voltage (VOS): 200 µV maximum
- Outstanding offset voltage drift:0.03 µV/°C typical
- High gain bandwidth product: 200 MHz
The MAT12 is a dual, NPN-matched transistor pair that is specifically designed to meet the requirements of ultralow noise audio systems.
With its extremely low input base spreading resistance (rbb' is typically 28 Ω) and high current gain (hFE typically exceeds 600 at IC = 1 mA), the MAT12 can achieve outstanding signal-to-noise ratios. The high current gain results in superior performance compared to systems incorporating commercially available monolithic amplifiers.
Excellent matching of the current gain (ΔhFE) to about 0.5% and low VOS of less than 10 µV typical make the MAT12 ideal for symmetrically balanced designs, which reduce high-order amplifier harmonic distortion.
Stability of the matching parameters is guaranteed by protection diodes across the base emitter junction. These diodes prevent degradation of beta and matching characteristics due to reverse biasing of the base emitter junction.
The MAT12 is also an ideal choice for accurate and reliable current biasing and mirroring circuits. Furthermore, because the accuracy of a current mirror degrades exponentially with mismatches of VBE between transistor pairs, the low VOS of the MAT12 does not need offset trimming in most circuit applications.
The MAT12 is a good replacement for the MAT02, and its performance and characteristics are guaranteed over the extended temperature range of −40°C to +85°C
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAT12AHZ | 6-Lead TO-78 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
MAT12AHZ | PRODUCTION | |
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
MAT12AHZ | PRODUCTION | |
Jun 1, 2011 - 11_0088 Top and Bottom Mark Standardization for Certain LCC (Leadless Chip Carrier) and Metal Can Packages |
||
MAT12AHZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.