LTC2616

PRODUCTION

14-Bit Rail-to-Rail DACs with I2C Interface

Part Models
8
1ku List Price
Starting From $3.12
Viewing:

Part Details

  • Smallest Pin-Compatible Single DACs:
    • LTC2606: 16 Bits
    • LTC2616: 14 Bits
    • LTC2626: 12 Bits
  • Guaranteed 16-Bit Monotonic Over Temperature
  • 27 Selectable Addresses
  • 400kHz I2C Interface
  • Wide 2.7V to 5.5V Supply Range
  • Low Power Operation: 270µA at 3V
  • Power Down to 1µA, Max
  • High Rail-to-Rail Output Drive (±15mA, Min)
  • Double-Buffered Data Latches
  • Asynchronous DAC Update Pin
  • LTC2606/LTC2616/LTC2626: Power-On Reset to Zero Scale
  • LTC2606-1/LTC2616-1/LTC2626-1: Power-On Reset to Midscale
  • Tiny (3mm × 3mm) 10-Lead DFN Package
LTC2616
14-Bit Rail-to-Rail DACs with I2C Interface
Differential Nonlinearity (LTC2606) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Serial Bus Buffers, Extenders, and Accelerators 1
LTC4317 PRODUCTION Dual I2C/SMBus Address Translator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Linduino 3

Latest Discussions

No discussions on LTC2616 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed