LTC2609

PRODUCTION

Quad 16-/14-/12-Bit Rail-to-Rail DACs with I2C Interface

Part Models
8
1ku List Price
Starting From $11.26
Viewing:

Part Details

  • Smallest Pin-Compatible Quad DACs:
    • LTC2609: 16 Bits
    • LTC2619: 14 Bits
    • LTC2629: 12 Bits
  • Guaranteed Monotonic Over Temperature
  • Separate Reference Inputs
  • 27 Selectable Addresses
  • 400kHz I2C Interface
  • Wide 2.7V to 5.5V Supply Range
  • Low Power Operation: 250μA per DAC at 3V
  • Individual Channel Power Down to 1μA (Max)
  • High Rail-to-Rail Output Drive (±15mA, Min)
  • Ultralow Crosstalk Between DACs (5μV)
  • LTC2609/LTC2619/LTC2629: Power-On Reset to Zero-Scale
  • LTC2609-1/LTC2619-1/LTC2629-1: Power-On Reset to Mid-Scale
  • Tiny 16-Lead Narrow SSOP Package
LTC2609
Quad 16-/14-/12-Bit Rail-to-Rail DACs with I2C Interface
Differential Nonlinearity  (LTC2609) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Multichannel Voltage Output D/A Converters 1
LTC2655 PRODUCTION Quad I2C 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference
Serial Bus Buffers, Extenders, and Accelerators 1
LTC4316 PRODUCTION Single I2C/SMBus Address Translator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Linduino 3


Evaluation Kits

eval board
DC936A

LTC2609 Quad, 16-bit VOUT DAC (Requires DC590)

Product Details

DC936A: Demo Board for the LTC2609 Quad 16-/14-/12-Bit Rail-to-Rail DACs with I2C Interface.


 


DC936A
LTC2609 Quad, 16-bit VOUT DAC (Requires DC590)
DC936A - Schematic

Latest Discussions

No discussions on LTC2609 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed