LT8301

RECOMMENDED FOR NEW DESIGNS

42VIN Micropower No-Opto Isolated Flyback Converter with 65V/1.2A Switch

Part Models
18
1ku List Price
Starting From $3.31

Part Details

  • AEC-Q100 Qualified for Automotive Applications
  • 2.7V to 42V Input Voltage Range
  • 1.2A, 65V Internal DMOS Power Switch
  • Low Quiescent Current:
    • 100µA in Sleep Mode
    • 350µA in Active Mode
  • Boundary Mode Operation at Heavy Load
  • Low-Ripple Burst Mode® Operation at Light Load
  • Minimum Load <0.5% (Typ) of Full Output
  • VOUT Set with a Single External Resistor
  • No Transformer Third Winding or Opto-Isolator Required for Regulation
  • Accurate EN/UVLO Threshold and Hysteresis
  • Internal Compensation and Soft-Start
  • Output Short-Circuit Protection
  • 5-Lead TSOT-23 Package
LT8301
42VIN Micropower No-Opto Isolated Flyback Converter with 65V/1.2A Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Ideal Diode Bridge 1
LT4320
LT4320-1
Ideal Diode Bridge Controller
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT8301
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2138B

LT8301ES5 Isolated Demo Board | No-Opto Flyback, 10V ≤ VIN ≤ 32V, VOUT = 5V @ 0.7A to 1A

Product Details

Demonstration circuit 2138B is an isolated flyback converter featuring the LT8301. This demo circuit outputs 5V from a 10V to 32V input, with a nominal of 24V. The output current capability increases with the input voltage. The standby input current of the demo circuit is less than 950μA (typical) at VIN = 24V.

eval board
DC2737A

LT8301ES5 Demo Board | No-Opto Isolated Flyback Converter, VIN = 10V to 32V, VOUT = 5V @ up to 700mA

Product Details

Demonstration circuit 2737A is an isolated flyback converter featuring the LT8301. The demo circuit outputs 5V from input 10V to 32V, with a nominal 24V. The output current capability increases with the input voltage. The standby input current of the demo circuit is less than 950μA (typical) at VIN = 24V.

DC2138B
LT8301ES5 Isolated Demo Board | No-Opto Flyback, 10V ≤ VIN ≤ 32V, VOUT = 5V @ 0.7A to 1A
DC2737A
LT8301ES5 Demo Board | No-Opto Isolated Flyback Converter, VIN = 10V to 32V, VOUT = 5V @ up to 700mA

Reference Designs

Figure 1. CN0550 Simplified Block Diagram
CN0550 Circuits from the lab

Low/Full/High-Speed USB 2.0 Isolator with Isolated Power

Features and Benefits

  • Isolated Low-speed, Full-speed, and High-speed USB 2.0
  • Auto Negotiation of USB Interface Speed
  • Delivers Isolated Power from the Host
  • Isolation Rating up to 1.75kV RMS
  • Standard USB Type A Connectors onboard
4-Channel Multiplexed HART Analog Output Circuit
CN0418 Circuits from the lab

Completely Isolated 4-Channel Analog Output Circuit for PLC/DCS Systems with HART

Features and Benefits

  • 4-Channels
  • +/- 10V , 4-20mA outputs
  • HART Compatible
  • Dynamic Power Control
  • Digital Slew Rate Limiting
CN0550
Low/Full/High-Speed USB 2.0 Isolator with Isolated Power
CN0418
Completely Isolated 4-Channel Analog Output Circuit for PLC/DCS Systems with HART

Latest Discussions

Recently Viewed