LT3095

PRODUCTION

Dual-Channel Low Noise Bias Generators

Part Models
6
1ku List Price
Starting From $3.54
Viewing:

Part Details

  • Generates Two Independent Low Noise Bias Supplies
  • Boost Regulator:
    • Wide Input Voltage Range: 3V to 20V
    • Adjustable Switching Frequency: 450kHz to 2MHz
    • Synchronizable to External Clock
    • 950mA Power Switches
    • Integrated Schottky Diodes
    • Internal Frequency Compensation
  • Linear Regulator:
    • Wide Output Voltage Range: 1V to 20V
    • SET Pin Reference Current: 50μA
    • Low Noise: 4μVRMS (10Hz to 100kHz)
    • High Frequency PSRR: 72dB at 1MHz
  • Independent Precision-Threshold Enable Pins
  • Symmetric Pinout Simplifies PCB Layout
  • Thermally Enhanced 3mm × 5mm 24-Lead QFN Package
LT3095
Dual-Channel Low Noise Bias Generators
Output Ripple Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LT3048 Series Low Noise Bias Generator in 2mm × 2mm DFN
LTC3265 RECOMMENDED FOR NEW DESIGNS Low Noise Dual Supply with Boost and Inverting Charge Pumps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2270A

LT3095 Demo Board | Dual Boost Plus Post-Regulator LDO Bias Generator, 3V ≤ VIN ≤ 20V, VOUT1 = 5V @ 50mA, VOUT2 = 15V @ 50mA

Product Details

Demonstration circuit 2270A is a dual-channel low noise bias generator featuring LT3095. The LT3095 generates two low noise bias supplies from a common input voltage range from 3V to 20V. Each channel includes a fixed frequency, peak current mode step-up switching regulator and a low noise, single resistor programmable linear regulator. The maximum load current is 50mA for each channel, and the two output voltages are 5V and 15V.


Each boost regulator adjusts its output voltage to 2V above the corresponding linear regulator’s output voltage, optimizing power dissipation, PSRR and transient response.

DC2270A
LT3095 Demo Board | Dual Boost Plus Post-Regulator LDO Bias Generator, 3V ≤ VIN ≤ 20V, VOUT1 = 5V @ 50mA, VOUT2 = 15V @ 50mA
DC2270A Evaluation Board DC2270A Evaluation Board - Top View DC2270A Evaluation Board - Bottom View DC2270A - Demo Board Image DC2270A - Schematic

Reference Designs

Simplified Circuit Diagram
CN0535 Circuits from the lab

High Performance, Alias Free Measurement Platform for Flexible Data Acquisition System

Features and Benefits

  • Alias free Measurement System
  • Optimized for AC & DC Performance
  • Wide Analog Input (+/-12V)
  • FMC Compatible Form Factor

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2021-11-16 06:43
    CN0535 Unboxing and Getting Started Video
  • lazy blur
    VIDEO · 2021-11-04 04:42
    CN0535 Mbed Example Program Setup
CN0535
High Performance, Alias Free Measurement Platform for Flexible Data Acquisition System
Simplified Circuit Diagram

Latest Discussions

Recently Viewed