Overview
Features and Benefits
- Simplify prototype connection of many ADIS16xxx devices to existing embedded processor systems.
- Necessary to connect some ADIS16xxx devices to the EVAL-ADIS2 evaluation system.
- Comes with a kit of M2x0.4 machine screws and hardware to simplify DUT attachment.
Product Details
The ADIS16IMU1/PCBZ is a breakout board for many of the ADIS16xxx IMU and gyroscope products. It provides a series of tapped M2x0.4mm machine screw holes to support direct-mounting with several different package styles, along with a 16-pin, dual-row, 2mm connect interface that supports simple connection with remote processor boards, using up to 12 inches of a 1mm ribbon cable.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADIS16IMU1/PCBZ Wiki Guide1/19/2016WIKI
-
FAQ: What is the ADIS16IMU1/PCB?9/5/2014