Overview

Features and Benefits

  • Full featured evaluation board for the AD7193
  • PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z/EVAL-SDP-CK1Z)
  • PC software for control and data analysis (time and frequency domain)

Product Details

The EVAL-AD7193ASDZ evaluation kit features the AD7193, is a low noise, complete analog front end for high precision measurement applications. It contains a low noise, 24-bit sigma-delta (Σ-Δ) analog-to-digital converter (ADC). The on-chip low noise gain stage means that signals of small amplitude can interface directly to the ADC. The internal clock option provides a compact solution for low BW requirements.

The PC software fully configures the AD7193 device register functionality and provides AC time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation. The AC analysis is also provided by the software, examples of which are; an FFT displaying the first 5 harmonics SNR, SFDR S/N+D and THD.

APPLICATIONS

  • PLC/DCS analog input modules
  • Data acquisition
  • Strain gage transducers
  • Pressure measurement
  • Temperature measurement
  • Flow measurement
  • Weigh scales
  • Chromatography
  • Medical and scientific instrumentation

Documentation & Resources

Software

ACE Software

ZIP
730 KB
ACE plug-in for Board.AD719X 1.2025.1641317 [Apr 17 25]
The AD719x Plugin currently supports the EVAL-AD7190ASDZ, EVAL-AD7191ASDZ, EVAL-AD7192ASDZ, EVAL-AD7193ASDZ, EVAL-AD7194ASDZ, and EVAL-AD7195ASDZ boards. 4.8 kHz Ultralow Noise 24-Bit Sigma - Delta ADC with PGA
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (2)

Controller Boards