Overview

Features and Benefits

  • Full featured evaluation boards for the AD5629R/AD5669R
  • On-board reference
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., EVAL-SDP-CB1Z system demonstration platform (SDP)

Product Details

The EVAL-AD5669RSDZ evaluation board help users quickly prototype new AD5629R/AD5669R circuits and reduce design time. The AD5629R/AD5669R operates from a single 2.7 V to 5.5 V supply. The AD5629R/AD5669R has an internal 1.25 V or 2.5 V reference giving an output voltage span of 2.5 V or 5 V. The internal reference is off at power-up, allowing the use of an external reference; the REF195 is provided on-board as a 5 V reference source. The device must be written to after power-up to turn on the internal reference.

The evaluation boards interface to the USB port of a PC via the SDP-B board. Software is supplied with the evaluation boards to allow the user to program the AD5629R/AD5669R.


The evaluation boards are compatible with the EVAL-SDP-CB1Z Blackfin® SDP controller board (SDP-B), available to order on the Analog Devices website at www.analog.com.


Full data on the AD5629R/AD5669R is available in the corresponding data sheets, available from Analog Devices, which should be consulted in conjunction with UG-867 when using the evaluation boards.

Related Hardware (1)

Controller Boards