AD5666

PRODUCTION

Quad, 16 Bit D/A Converter with 10ppm/°C Max On-Chip Reference in 14-Lead TSSOP

Part Models
6
1ku List Price
Starting From $9.11
Viewing:

Part Details

  • Low power quad 16-bit DAC
  • 14-lead TSSOP
  • On-chip 1.25 V/2.5 V, 5 ppm/°C reference
  • Power down to 400 nA at 5 V, 200 nA at 3 V
  • 2.7 V to 5.5 V power supply
  • Guaranteed monotonic by design
  • Power-on reset to zero scale or midscale
  • 3 power-down functions
  • See data sheet for additional features
AD5666
Quad, 16 Bit D/A Converter with 10ppm/°C Max On-Chip Reference in 14-Lead TSSOP
AD5666-fbl AD5666-pc
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
Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

EVAL-AD5666

AD5666 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD5666
  • On-board reference
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)
  • PC software for control of DAC

Product Details

The AD5666 evaluation board (EVALAD5666SDZ) is designed to help customers quickly prototype new AD5666 circuits and reduce design time. The AD5666 operates from a single supply. The board populates the AD5666BRUZ-2, which has a 2.5 V, 5 ppm/°C reference, giving a full-scale output of 5 V. Additionally, the board populates 2.5 V and 5 V external references, giving a full-scale output of 2.5 V and 5 V, respectively. 

Full data on the AD5666 can be found in the AD5666 data sheet, which should be consulted in conjunction with this document when using the evaluation board. 

The evaluation board interfaces to the PC via the SDP board. Software is included in the evaluation board kit that allows you to easily program the AD5666.

EVAL-AD5666
AD5666 Evaluation Board

Latest Discussions

Recently Viewed