DS1347

PRODUCTION

Low-Current, SPI-Compatible Real-Time Clock

Save Board Space with TDFN Package and Ability to Drive Surface-Mount Crystals

Part Models
2
1ku List Price
price unavailable

Part Details

  • Completely Manages All Timekeeping Functions
    • RTC Counts Seconds, Minutes, Hours, Day of Week, Date of Month, Month, Year, and Century
    • Leap-Year Compensation
    • 31 x 8-Bit SRAM for Scratchpad Data Storage
    • Programmable Time/Date Polled ALARM Function
    • Uses Standard 32.768kHz Watch Crystal
  • Low-Power Operation Extends Battery Life
    • Low Timekeeping Current (400nA at 2V)
    • +2V to +5.5V Wide Operating Voltage Range
  • Standard Serial Port Interfaces with Most Microcontrollers
    • SPI (Mode 1 or 3) Interface: 4MHz at 5V, 1MHz at 2V
    • Single-Byte or Multiple-Byte (Burst Mode) Data Transfer for Read or Write of Clock Registers or SRAM
  • 3mm x 3mm x 0.8mm, 8-Pin TDFN Package Minimizes Required Space
    • No External Crystal Bias Resistors or Capacitors Required
DS1347
Low-Current, SPI-Compatible Real-Time Clock
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Serial Address RTCs 4
DS1305 Serial Alarm Real-Time Clock
DS1306 Serial Alarm Real-Time Clock
DS1343 PRODUCTION Low-Current SPI/3-Wire RTCs
DS1344 PRODUCTION Low-Current SPI/3-Wire RTCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1347 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed