ADL8121
RECOMMENDED FOR NEW DESIGNSGaAs, pHEMT, MMIC, Low Noise Amplifier, 0.025 GHz to 12 GHz
- Part Models
- 2
- 1ku List Price
- Starting From $56.92
Part Details
- Low noise figure: 2.5 dB typical at 0.025 GHz to 10 GHz
- Single positive supply (self biased)
- High gain: 16.5 dB typical at 0.025 GHz to 10 GHz
- High OIP3: 36 dBm typical at 0.025 GHz to 10 GHz
- RoHS-compliant, 2 mm × 2 mm, 6-lead LFCSP
The ADL8121 is a gallium arsenide (GaAs), monolithic microwave integrated circuit (MMIC), pseudomorphic high electron mobility transistor (pHEMT), low noise wideband amplifier that operates from 0.025 GHz to 12 GHz.
The ADL8121 provides a typical gain of 16.5 dB, a 2.5 dB typical noise figure, and a typical output third-order intercept (OIP3) of 36 dBm across the 0.025 GHz to 10 GHz frequency range, requiring only 95 mA from a 5 V supply voltage. The saturated output power (PSAT) of 21.5 dBm typical across the 0.025 GHz to 10 GHz frequency range enables the low noise amplifier (LNA) to function as a local oscillator (LO) driver for many of Analog Devices, Inc., balanced, in-phase and quadrature (I/Q) or image rejection mixers.
The ADL8121 also features inputs and outputs that are internally matched to 50 Ω, making the device ideal for surface-mounted technology (SMT)-based and is housed in a RoHS-compliant, 2 mm × 2 mm, 6-lead LFCSP.
APPLICATIONS
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADL8121ACPZN | 6-Lead LFCSP (2mm x 2mm) | ||
ADL8121ACPZN-R7 | 6-Lead LFCSP (2mm x 2mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 28, 2023 - 23_0146 Process Revision for Select Low Noise Amplifier Products |
||
ADL8121ACPZN | PRODUCTION | |
ADL8121ACPZN-R7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.