ADL8105

RECOMMENDED FOR NEW DESIGNS

GaAs, pHEMT, MMIC, Low Noise Amplifier, 5 GHz to 20 GHz

Part Models
2
1ku List Price
Starting From $82.97

Part Details

  • Single positive supply (self biased)
  • Gain: 27 dB typical at 12 GHz to 17 GHz
  • OP1dB: 18 dB typical at 12 GHz to 17 GHz
  • OIP3: 30.5 dBm typical at 12 to GHz to 17 GHz
  • Noise figure: 1.8 dB typical at 12 GHz to 17 GHz
  • RoHS-compliant, 2 mm × 2 mm, 8-lead LFCSP
ADL8105
GaAs, pHEMT, MMIC, Low Noise Amplifier, 5 GHz to 20 GHz
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

eval board
EVAL-ADL8105

Evaluating the ADL8105 Wideband, High Linearity, Low Noise Amplifier, 5 GHz to 20 GHz

Features and Benefits

  • 4-layer Rogers 4350B and Isola 370HR evaluation board
  • End launch, 2.9 mm RF connectors
  • Through calibration path (depopulated)

Product Details

The ADL8105-EVALZ consists of a 4-layer printed circuit board (PCB) fabricated from 10 mil thick, Rogers 4350B and Isola 370HR, copper clad, forming a nominal thickness of 62 mils. The RFIN and RFOUT ports on the ADL8105-EVALZ are populated with 2.9 mm, female coaxial connectors, and the corresponding RF traces have a 50 Ω characteristic impedance. The ADL8105-EVALZ is populated with components suitable for use over the entire −40°C to +85°C operating temperature range of the ADL8105. To calibrate board trace losses, a through calibration path is provided between the J1 and J2 connectors. J1 and J2 must be populated with RF connectors to use the through calibration path. Refer to Table 1 and Figure 3 in the user guide for the through calibration path performance.

Access the ADL8105-EVALZ ground path and the VDD pin through the surface-mount technology (SMT) test point connectors, GND and VDD. A supplementary test point for VBIAS is included for simple access on the RBIAS pin (see Figure 5 for the test point locations).

The RF traces on the ADL8105-EVALZ are 50 Ω, grounded, coplanar waveguide. The package ground leads and the exposed pad connect directly to the ground plane. Multiple vias connect the top and bottom ground planes with particular focus on the area directly beneath the ground paddle to provide adequate electrical conduction and thermal conduction to the heat sink.

The power supply decoupling capacitors on the ADL8105-EVALZ represent the configuration used to characterize and qualify the device.

For full details on the ADL8105, see the ADL8105 data sheet, which must be consulted in conjunction with the user guide when using the ADL8105-EVALZ.

EVAL-ADL8105
Evaluating the ADL8105 Wideband, High Linearity, Low Noise Amplifier, 5 GHz to 20 GHz

Latest Discussions

Recently Viewed