ADG749
PRODUCTIONCMOS 1.8 V to 5.5 V, 2.5 Ω 2:1 Mux/SPDT Switch in SC70 Package
- Part Models
- 2
- 1ku List Price
- Starting From $0.90
Part Details
- 1.8 V to 5.5 V Single Supply
- 5 Ω (maximum) on resistance
- 0.75 Ω (typical) on resistance flatness
- Automotive temperature range: −40°C to +125°C
- –3 dB bandwidth > 200 MHz
- Rail-to-rail operation
- 6-lead SC70 package
- Fast switching times
tON = 12 ns
tOFF = 6 ns - Typical power consumption (< 0.01 μW)
- TTL/CMOS compatible
The ADG749 is a monolithic CMOS SPDT switch. This switch is designed on a submicron process that provides low power dissipation yet gives high switching speed, low on resistance, and low leakage currents
The ADG749 can operate from a single-supply range of 1.8 V to 5.5 V, making it ideal for use in battery-powered instruments and with the new generation of DACs and ADCs from Analog Devices, Inc.
Each switch of the ADG749 conducts equally well in both directions when on. The ADG749 exhibits break-before-make switching action.
Because of the advanced submicron process, −3 dB bandwidths of greater than 200 MHz can be achieved.
The ADG749 is available in a 6-lead SC70 package.
PRODUCT HIGHLIGHTS
- 1.8 V to 5.5 V Single-Supply Operation. The ADG749 offers high performance, including low on resistance and fast switching times, and is fully specified and guaranteed with 3 V and 5 V supply rails.
- Very Low RON (5 Ω Maximum at 5 V and 10 Ω Maximum at 3 V). At 1.8 V operation, RON is typically 40 Ω over the temperature range.
- Automotive Temperature Range: −40°C to +125°C.
- On Resistance Flatness (RFLAT(ON)) (0.75 Ω typical).
- −3 dB Bandwidth > 200 MHz.
- Low Power Dissipation. CMOS construction ensures low power dissipation.
- Fast tON/tOFF.
- Tiny, 6-lead SC70 Package.
APPLICATIONS
- Battery-powered systems
- Communication systems
- Sample-and-hold systems
- Audio signal routing
- Video switching
- Mechanical reed relay replacement
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Technical Articles 3
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG749BKSZ-REEL | 6-Lead SC70 | ||
ADG749BKSZ-REEL7 | 6-Lead SC70 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- ADG749
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.