ADG715

PRODUCTION

CMOS, Low Voltage, I2C Compatible Interface, Serially Controlled, Octal SPST Switches

Part Models
3
1ku List Price
Starting From $2.62
Viewing:

Part Details

  • I²C-compatible interface
  • 2.7 V to 5.5 V single supply
  • ±2.5 V dual supply
  • 2.5 Ω on resistance
  • 0.6 Ω on resistance fatness
  • 0.1 nA leakage currents
  • Octal SPST
  • Power-on reset
  • Fast switching times
  • TTL/CMOS compatible
  • 24-lead TSSOP and 24-lead LFCSP
ADG715
CMOS, Low Voltage, I2C Compatible Interface, Serially Controlled, Octal SPST Switches
ADG715 Functional Block Diagram ADG715 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-24TSSOP

Evaluation Board for 24-Lead TSSOP Devices in the Switches and Multiplexers Portfolio

Features and Benefits

  • 24-lead TSSOP evaluation board 
  • Clamp allows the main device to be easily changed 
  • Gold pin connectors allow the addition of passive components 
  • SMB connectors for the input/output of signals 
  • Additional space on-board to allow for prototyping 

Product Details

The EVAL-24TSSOPEBZ evaluation board evaluates 24-lead TSSOP devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL-24TSSOPEBZ to secure a 24-lead TSSOP device to the evaluation board without the need for soldering, making the board reusable for multiple devices.


A 24-lead TSSOP device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K24 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.


Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-24TSSOP
Evaluation Board for 24-Lead TSSOP Devices in the Switches and Multiplexers Portfolio
EVAL-24TSSOPEBZ-ANGLE-web EVAL-24TSSOPEBZ-BOTTOM-web EVAL-24TSSOPEBZ-TOP-web

Reference Designs

Fully Isolated Data Acquisition System for Conductivity Measurements
CN0349 Circuits from the lab

Fully Isolated Conductivity Measurement Data Acquisition System

Features and Benefits

  • Accurate conductivity measurements to 1%
  • Small PCB footprint
  • Fully isolated
CN0349
Fully Isolated Conductivity Measurement Data Acquisition System
Fully Isolated Data Acquisition System for Conductivity Measurements
EVAL-CN0349-PMDZ Evaluation Board
EVAL-CN0349-PMDZ Evaluation Board - Top View
EVAL-CN0349-PMDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed