ADG2108

LAST TIME BUY

I2C® CMOS 8 × 10 Unbuffered Analog Switch Array with Dual/Single Supplies

Part Details

  • I2C-compatible Interface
  • 3.4 MHz High Speed I2C Option
  • 32-lead LFCSP_VQ (5 mm × 5 mm)
  • Double-buffered Input Logic
  • Simultaneous Update of Multiple Switches
  • Up to 300 MHz Bandwidth
  • Fully Specified at Dual ±5 V/single +12 V Operation
  • On Resistance 35 Ω Maximum
  • Low Quiescent Current < 20 μA
ADG2108
I2C® CMOS 8 × 10 Unbuffered Analog Switch Array with Dual/Single Supplies
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-ADG2108

ADG2108 Evaluation Board

Product Details

The ADG2108 evaluation board interfaces to the USB port of a PC. Software is available with the evaluation board that allows the user to easily program ADG2108. The EVAL-ADG2108EB can also be used as a standalone board.

EVAL-ADG2108
ADG2108 Evaluation Board

Latest Discussions

No discussions on ADG2108 yet. Have something to say?

Start a Discussion on EngineerZone®