ADAQ4003

RECOMMENDED FOR NEW DESIGNS

18-Bit, 2 MSPS, μModule Data Acquisition Solution

Part Models
2
1ku List Price
Starting From $18.65

Part Details

  • Improved design journey
    • Fully differential ADC driver with selectable input range
      • Input ranges with 5 V VREF: ±10 V, ±5 V, or ±2.5 V
    • Essential passive components included
      • ±0.005% iPassives matched resistor array
    • Wide input common-mode voltage range
    • High common-mode rejection ratio
    • Single-ended to differential conversion
  • Increased signal chain density
    • Small, 7 mm × 7 mm, 0.80 mm pitch, 49-ball CSP_BGA
      • 4× footprint reduction vs. discrete solution
    • On-board reference buffer with VCM generation
  • High performance
    • Throughput: 2 MSPS, no pipeline delay
    • Guaranteed 18-bit no missing codes
    • INL: ±3 ppm typical, ±8 ppm guaranteed
    • SINAD: 99 dB typical (G = 0.454)
    • Offset error drift: 0.7 ppm/°C typical (G = 0.454)
    • Gain error drift: ±0.5 ppm/°C typical
  • Low total power dissipation: 51.6 mW typical at 2 MSPS
  • SPI-/QSPI-/MICROWIRE-/DSP-compatible serial interface
    • Versatile logic interface supply with 1.8 V, 2.5 V, 3 V, or 5 V
ADAQ4003
18-Bit, 2 MSPS, μModule Data Acquisition Solution
Ask a Question

Documentation

Learn More

Software Resources

ADAQ4003: FPGA Device Driver


Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADAQ4003

IBIS Model 1

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADAQ40xx

Evaluating the ADAQ4001/ADAQ4003 16-/18-Bit, 2 MSPS, μModule Data Acquisition Solution

Features and Benefits

  • Fully featured Pmod evaluation board with a Pmod to FMC interposer board
  • Versatile analog signal conditioning circuitry
  • On-board reference and ADC drivers
  • PC software for control and data analysis of time and frequency domain
  • System demonstration platform compatible (EVAL-SDP-CH1Z)

Product Details

The ADAQ4001 and ADAQ4003 µModule® data acquisition system evaluation kit (EVAL-ADAQ4001FMCZ or EVAL-ADAQ4003FMCZ) contains the EVAL-ADAQ4001PMDZ or EVAL-ADAQ4003PMDZ peripheral module (Pmod) board and the EVAL-PMD-IB1Z Pmod to field programmable grid array (FPGA) mezzanine card (FMC) interposer board that interfaces with the system demonstration controller board (EVAL-SDP-CH1Z) via a 160-pin FMC connector, as shown in Figure 1. in the user guide.

The ADAQ4001 µModule and ADAQ4003 µModule combine multi-ple common signal processing and conditioning blocks into a single device that includes a low noise, fully differential analog-to-digital converter (ADC) driver, a stable reference buffer, a high resolution, 16-bit or 18-bit, 2 MSPS successive approximation register (SAR) ADC, and the critical passive components necessary for optimum performance.

The EVAL-ADAQ4001PMDZ and EVAL-ADAQ4003PMDZ on-board components include the following:

  • The ADR4550 high precision, buffered band gap, 5.0 V voltage reference (see Figure 25 in user guide)
  • An optional ADA4898-1 high voltage, low noise, low distortion, unity-gain stable, high speed op amp (see Figure 26 in user guide)
  • An optional AD8251 programmable gain in-amp (see Figure 26 in user guide)
  • The LT5400-4 quad matched, low drift, resistor network.

Note that J1 and J2 on the EVAL-ADAQ4001PMDZ and EVAL-ADAQ4003PMDZ provide low noise analog signal sources.

For full details on the ADAQ4001 or ADAQ4003, see the ADAQ4001 or ADAQ4003 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADAQ4001FMCZ or EVAL-ADAQ4003FMCZ.

eval board
ADSKPMB10-EV-FMCZ

Single-Channel, Fully Isolated, Low Latency Data Acquisition System (DAQ)

Features and Benefits

  • Fully Isolated PMOD-to-FMC interposer board
  • Software programmable bipolar input ranges (±1.1 V to ±11.0 V)
    • Allows single-ended and differential signals
  • GΩ input impedance allows direct interface with sensors
  • On-board 5 V reference and buffer
  • Complete power management solution
  • SPI-/QSPI-/MICROWIRE-/DSP-compatible serial interface
  • PC software for control and data analysis of time and frequency domain

Product Details

The ADSKPMB10-EV-FMCZ signal chain kit is a two-board solution, which consists of a Precision Medium Bandwidth Data Acquisition Solution on a PMOD form factor and a Fully Isolated PMOD-to-FMC interposer board.

The Precision Medium Bandwidth Data Acquisition Solution features a discrete programmable gain instrumentation amplifier (PGIA) that was built using a 30V, High Speed, Low Noise, Low Bias Current, JFET Operational Amplifier, the ADA4627-1, a Precision Quad Matched Resistor Network, the LT5400, a Low Capacitance, 4-Channel, ±15 V/+12 V iCMOS Multiplexer, the ADG1209 and the internal Fully Differential Amplifier (FDA) ADC driver of the ADAQ4003. The PGIA in thru front-end offers high input impedance that allows direct interface with a variety of sensors. A programmable gain is often needed to adapt the circuit to different input signal amplitudes—unipolar or bipolar and single-ended or differential with varying common-mode voltages. The PGIA works with the ADAQ4003, an 18-Bit, 2 MSPS, µModule® Data Acquisition Solution.

The Fully Isolated PMOD-to-FMC interposer board was designed using a Low Noise, 1A, 1MHz Push-Pull DC/DC Driver with Duty Cycle Control, the LT3999, a Robust 3.0kVrms Digital Isolators w/ Fail-Safe for the SPI lines and PGIA gain control pins, the ADuM152N and the ADuM120N, and a Low noise and ultra-low noise LDO regulators the ADP7105 and the ADP150N respectively.

APPLICATIONS

  • Data acquisition and system monitoring
  • Automated test equipment
  • Instrumentation 
  • Medical equipment

eval board
EVAL-ADMX2001

High-Performance Precision Impedance Analyzer Measurement Module

Features and Benefits

  • Complex impedance measurements
    • DC, 0.2Hz to 10MHz
  • 0.05% Basic Relative Accuracy
  • Wide measurement range
    • Resistance from 100μΩ to 20MΩ
    • Capacitance from 100aF to 160F
    • Inductance from 1nH to 1600H
  • Programmable test signal
    • 16-bit amplitude adjustment up to 2.25Vpk
    • Frequency resolution of 0.2Hz
    • 16-bit DC bias setting up to ±2.5V
  • DC resistance measurements
  • 18 impedance measurement formats for C, R, L, Z and Y
  • Automated multi-point and parametric sweeps
  • Calibration and fixture compensation functions
    • Automated calibration routines for measurement traceability
    • Calibration coefficient storage in non-volatile memory
    • Compensation eliminates the effect of fixture parasitics

For a complete evaluation solution, both boards must be purchased:

  • ADMX2001B
  • EVAL-ADMX2001EBZ

Product Details

The ADMX2001 is a measurement module that simplifies the development of impedance measurement systems or can be used to enhance the capabilities of existing test platforms. Using high-performance mixed-signal and processing algorithms, the ADMX2001 can measure changes in capacitance as small as 0.1fF and resistance values up to 20MΩ, often required to test semiconductor devices, electronic components, and sensors. Moreover, built-in measurement algorithms enable the ADMX2001 to deliver fully calibrated complex impedance or admittance measurement results in various formats, including parallel and series combinations of resistance, capacitance, and inductance.

Applications

  • Automated test equipment
  • Semiconductor characterization
  • Wafer acceptance test
  • Electrical Impedance Spectroscopy
  • Impedance network analysis
  • Battery test

EVAL-ADAQ40xx
Evaluating the ADAQ4001/ADAQ4003 16-/18-Bit, 2 MSPS, μModule Data Acquisition Solution
ADSKPMB10-EV-FMCZ
Single-Channel, Fully Isolated, Low Latency Data Acquisition System (DAQ)
EVAL-ADMX2001
High-Performance Precision Impedance Analyzer Measurement Module

Latest Discussions