ADAQ23878

RECOMMENDED FOR NEW DESIGNS

18-Bit, 15 MSPS, μModule Data Acquisition Solution

Part Models
1
1ku List Price
Starting From $42.32

Part Details

  • Integrated fully differential ADC driver with signal scaling
    • Wide input common-mode voltage range
    • High common-mode rejection
  • Single-ended to differential conversion
  • Pin selectable input range with overrange
    • Input ranges with 4.096 V REFBUF: ±10 V, ±5 V, ±4.096 V, ±2.5 V, and ±1.5 V
  • Gain/attenuation options: 0.37, 0.73, 0.87, 1.38, and 2.25
    • Critical passive components
    • 0.005% precision matched resistor array for FDA
  • 9 mm × 9 mm, 0.8 mm pitch, 100-ball CSP_BGA package
    • 2.5× footprint reduction vs. discrete solution
  • Low power, dynamic power scaling, power-down mode
    • 143 mW typical at 15 MSPS
  • Throughput: 15 MSPS, no pipeline delay
  • INL error: ±3.1 ppm typical, ±6.2 ppm maximum
    • (Gain = 0.73, gain = 0.87, gain = 1.38, gain = 2.25)
  • SINAD: 90.4 dB typical at 20 kHz (gain = 0.73)
  • THD: −117 dB at 1 kHz, −110 dB at 100 kHz (gain = 0.73)
  • Gain error: ±0.005%FS typical
  • Gain error drift: ±0.13 ppm/°C typical
  • On-board reference buffer with VCMO generation
  • Serial LVDS interface
  • Wide operating temperature range: −40°C to +85°C
ADAQ23878
18-Bit, 15 MSPS, μModule Data Acquisition Solution
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

LTspice 3


Models for the following parts are available in LTspice:

  • ADAQ23878

IBIS Model 1

LTPowerPlanner 1

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADAQ23878

Evaluating the ADAQ23878 18-Bit, 15 MSPS, μModule Data Acquisition Solution

Features and Benefits

  • ADAQ23878 15 MSPS, 18-bit μModule evaluation board
  • Versatile analog signal conditioning circuitry
  • On-board reference, LDO, and power supply circuits
  • PC software for control and data analysis of time and frequency domain
  • System demonstration platform-compatible (SDP-H1)

Product Details

The EVAL-ADAQ23878FMCZ evaluation board (see Figure 1 in the user guide) enables simplified evaluation of the ADAQ23878 15 MSPS, 18-bit, high speed, precision μModule® data acquisition solution. The EVAL-ADAQ23878FMCZ demonstrates the performance of the ADAQ23878 μModule and is a versatile tool for a variety of applications.

The ADAQ23878 μModule combines multiple common signal processing and conditioning blocks into a single device that includes a low noise, fully differential analog-to-digital converter (ADC) driver, a stable reference buffer, a high resolution, 18-bit, 15 MSPS successive approximation register (SAR) ADC, and the critical passive components necessary for optimum performance. A full description of this product is available in the ADAQ23878 data sheet, which must be consulted when using the EVAL-ADAQ23878FMCZ.

The EVAL-ADAQ23878FMCZ interfaces with high speed system demonstration platform (SDP), SDP-H1 (EVAL-SDP-CH1Z), via a 160-pin connector, as shown in Figure 2 in the user guide.

For full details on the ADAQ23878, see the ADAQ23878 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADAQ23878FMCZ.

EVAL-ADAQ23878
Evaluating the ADAQ23878 18-Bit, 15 MSPS, μModule Data Acquisition Solution

Reference Designs

Figure 1. EVAL-CN0560-FMCZ Simplified Block Diagram
CN0560 Circuits from the lab

High Precision, Wide Bandwidth Current Measurement Signal Chain

Features and Benefits

  • Selectable Current Input Range with Protection
  • 10 A, 10mA, 10uA Measurement Range
  • Oversampling Enables up to 111 dB of Dynamic Range
CN0560
High Precision, Wide Bandwidth Current Measurement Signal Chain

Latest Discussions