ADA4625-2

RECOMMENDED FOR NEW DESIGNS

36 V, 18 MHz, Low Noise, Fast Settling Single Supply, RRO, JFET Op Amp

Part Models
3
1ku List Price
Starting From $5.87

Part Details

  • Wide gain bandwidth product: 18 MHz typical
  • High slew rate: 48 V/µs typical
  • Low voltage noise density: 3.3 nV/√Hz typical at 1 kHz
  • Low peak-to-peak noise: 0.15 µV p-p, 0.1 Hz to 10 Hz
  • Low input bias current: ±15 pA typical at TA = 25°C
  • Low offset voltage: ±80 µV maximum at TA = 25°C
  • Offset voltage drift: ±1.2 µV/°C maximum at TA = −40°C to 85°C
  • Fast settling: 0.01% in 700 ns typical
  • Wide range of operating voltages
    • Dual-supply operation: ±2.5 V to ±18 V
    • Single-supply operation: 5 V to 36 V
  • Input voltage range includes V−
  • Rail-to-rail output
  • High capacitive load drive capability
  • Output short-circuit current: ±46 mA
  • No phase reversal
  • Unity-gain stable
ADA4625-2
36 V, 18 MHz, Low Noise, Fast Settling Single Supply, RRO, JFET Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4625
  • ADA4625-1
  • ADA4625-2

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADA4625-2

ADA4625-2 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADA4625-2
  • Enables quick prototyping
  • User defined circuit configuration
  • Edge mounted SMA connector provisions
  • Easy connection to test equipment and other circuits

Product Details

The evaluation board for the ADA4625-2 is a low noise, fast settling, single-supply, rail-to-rail output (RRO), junction field effect transistor (JFET) op amp in an 8-lead small outline integrated circuit (SOIC) package with an exposed pad.

The design of this evaluation board emphasizes simplicity and ease of use. This evaluation board is a two layer board that accommodates edge mounted Subminiature Version A (SMA) connectors on the inputs and outputs. The SMA connectors provide efficient connection to test equipment or other circuitry.

The evaluation board ground plane, component placement, and power supply bypassing are optimized for maximum circuit flexibility and performance. The exposed pad of the ADA4625-2 is connected to the ground plane on the evaluation board to enhance thermal and noise performance. The evaluation board uses a combination of surface mount technology (SMT) component case size 0603, with the exception of the C2 and C6 bypass capacitors, which have a maximum standard size of 1206. The evaluation board features a variety of unpopulated resistor and capacitor pads that provide the user with multiple choices and extensive flexibility for different application circuits and configurations, such as active loop filters, transimpedance amplifiers (TIAs), and charge amplifiers.

Consult the ADA4625-2 data sheet for full details. The data sheet must be used in conjunction with this user guide when using the evaluation board.

EVAL-ADA4625-2
ADA4625-2 Evaluation Board

Latest Discussions

No discussions on ADA4625-2 yet. Have something to say?

Start a Discussion on EngineerZone®