ADA4522-2

RECOMMENDED FOR NEW DESIGNS

Dual 55V, EMI Enhanced, Zero Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifiers

Part Models
10
1ku List Price
Starting From $1.87

Part Details

  • Low offset voltage: 5 μV maximum
  • Extremely low offset voltage drift: 22 nV/°C maximum
  • Low voltage noise density: 
    • 5.8 nV/√Hz typical 
    • 117 nV p-p typical from 0.1 Hz to 10 Hz
  • Low input bias current: 50 pA typical
  • Unity-gain crossover: 3 MHz typical
  • Single-supply operation: input voltage range includes ground and rail-to-rail output
  • Wide range of operating voltages 
    • Single-supply operation: 4.5 V to 55 V 
    • Dual-supply operation: ±2.25 V to ±27.5 V
  • Integrated EMI filters
  • Unity-gain stable
  • AEC-Q100 qualified for automotive applications
  • Download AD4522-2-KGD Data Sheet.
  • Available As Known Good Die and fully guaranteed to data sheet specifications
ADA4522-2
Dual 55V, EMI Enhanced, Zero Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifiers
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4522
  • ADA4522-1
  • ADA4522-2
  • ADA4522-4

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

OpAmp Error Budget Calculator

An online tool to illustrate range, gain and accuracy issues with Op Amp.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

eval board
DC2677A

LTC2358-18, LT6658, ADA4522-2 Industrial Data Acquisition Nonisolated Board

Product Details

Demonstration circuit 2677A is a reference design for robust industrial data acquisition applications for the LTC®2358-18. The LTC2358-18 is capable of high voltage measurements with a large input common range; however, the DC2677A implements input protection that allows up to 400V of continuous input protection. Combined with gas discharge tubes, which provide protection from surges, the DC2677A is capable of surviving extreme abuse.

This reference design includes the LTC2358-18 SAR ADC, ADA4522-2 dual zero-drift operational amplifier, and an LT6658 dual-output, high current reference for sensor excitation.

The digital interface is an HSMC (high-speed mezzanine connector), which is compatible with Altera Cyclone V SoCkit and other Altera FPGA evaluation boards that support 3.3V CMOS I/O.

eval board
EVAL-ADA4522

ADA4522 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADA4522-2
  • Enables efficient prototyping
  • User defined circuit configuration
  • Edge mounted SMA connector provisions

Product Details

The EVAL-ADA4522-2ARMZ allows the evaluation of the ADA4522-2, 8-lead, dual-channel, mini small outline package (MSOP) operational amplifier (op amp). Both channels of the ADA4522-2 in this evaluation board are configured in a noninverting amplifier with a gain of 101. The output has a low-pass filter with a cutoff frequency of approximately 117 kHz that minimizes the artifacts introduced by the 800 kHz chopping frequency of the ADA4522-2.

The flexible design of the evaluation board allows the user to create a multitude of configurations such as inverting and noninverting amplifier, difference amplifier, and second-order Sallen-Key filters. In addition, a combination of test points and edge mounted Subminiature Version A (SMA) connectors are used for the inputs and outputs for ease of use.

The evaluation board mainly consists of 0805 sized resistors and capacitors to ensure easy installation by the user, besides the bypass capacitors, C1 and C4. The 10 µF bypass capacitors (C1 and C4) have a package size of 2220 to accommodate a higher voltage rating because the ADA4522-2 has a maximum supply of 55 V.

For full details on the ADA4522-2, see the ADA4522-1/ ADA4522-2/ADA4522-4 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-ADA4522-2ARMZ.

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board
DC2677A
LTC2358-18, LT6658, ADA4522-2 Industrial Data Acquisition Nonisolated Board
EVAL-ADA4522
ADA4522 Evaluation Board

Latest Discussions

No discussions on ADA4522-2 yet. Have something to say?

Start a Discussion on EngineerZone®