AD9781

PRODUCTION

Dual 14-Bit, LVDS Interface 500 MSPS DAC

Part Models
2
1ku List Price
Starting From $26.77

Part Details

  • High dynamic range, dual DAC parts
  • Low noise and intermodulation distortion
  • Single carrier W-CDMA ACLR = 80 dBc @ 61.44 MHz IF
  • Innovative switching output stage permits usable outputs beyond Nyquist frequency
  • 315 mW power dissipation
  • LVDS inputs with dual-port or optional interleaved single-port operation
  • Differential analog current outputs are programmable from 8.6 mA to 31.7 mA full scale
  • Auxiliary 10-bit current DACs with source/sink capability for external offset nulling
  • See datasheet for additional information
AD9781
Dual 14-Bit, LVDS Interface 500 MSPS DAC
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
ADCLK905 RECOMMENDED FOR NEW DESIGNS Ultrafast SiGe ECL Clock/Data Buffers
ADCLK907 RECOMMENDED FOR NEW DESIGNS Ultrafast SiGe ECL Clock/Data Buffers
ADCLK925 RECOMMENDED FOR NEW DESIGNS Ultrafast SiGe ECL Clock/Data Buffers
I/Q Modulators 6
ADL5370 PRODUCTION 300 MHz TO 1000 MHz Quadrature Modulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD9783

AD9783 Evaluation Board

Features and Benefits

  • Evaluation board for the AD9783/AD9781/AD9780
  • Includes options to evaluate
    DAC only
    DAC and ADL5375 quadrature modulator
  • USB interface for configuration
  • On-board or external power supply regulation
  • On-board or external clock distribution
  • Data pattern generator and SPI software interfaces

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9783/81/80.

AD9783-DPG2-EBZ can be used to evaluate products in the same DAC family by programming data vectors corresponding to the resolution of the particular part number, i.e., 12 bits for AD9780 and 14 bits for AD9781. The unused LSBs can be set to LVDS low.

EVAL-AD9783
AD9783 Evaluation Board

Latest Discussions