AD9690

RECOMMENDED FOR NEW DESIGNS

14-Bit, 500 MSPS / 1 GSPS JESD204B, Analog-to-Digital Converter

Part Models
4
1ku List Price
Starting From $174.62

Part Details

  • JESD204B (Subclass 1) coded serial digital outputs
  • 2.0 W total power at 1 GSPS (default settings)
  • 1.5 W total power at 500 MSPS (default settings)
  • SFDR = 85 dBFS at 340 MHz, 80 dBFS at 985 MHz
  • SNR = 65.3 dBFS at 340 MHz (AIN = −1.0 dBFS), 60.5 dBFS at 985 MHz
  • ENOB = 10.8 bits at 10 MHz
  • DNL = ±0.5 LSB
  • INL = ±2.5 LSB
  • Noise density = −154 dBFS/Hz at 1 GSPS
  • 1.25 V, 2.5 V, and 3.3 V dc supply operation
  • No missing codes
  • Internal ADC voltage reference
  • Flexible input range
    • AD9690-1000: 1.46 V p-p to 1.94 V p-p (1.70 V p-p nominal)
    • AD9690-500: 1.46 V p-p to 2.06 V p-p (2.06 V p-p nominal)
  • Programmable termination impedance
    • 400 Ω, 200 Ω, 100 Ω, and 50 Ω differential
  • 2 GHz usable analog input full power bandwidth
  • Amplitude detect bits for efficient AGC implementation
  • 2 integrated wideband digital processors
    • 12-bit NCO, up to 4 cascaded half-band filters
  • Differential clock input
  • Integer clock divide by 1, 2, 4, or 8
  • Flexible JESD204B lane configurations
  • Small signal dither
AD9690
14-Bit, 500 MSPS / 1 GSPS JESD204B, Analog-to-Digital Converter
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1

JESD204x Frame Mapping Table Generator

The JESD204x Frame Mapping Table Generator tool consists of two Windows executables that will allow the user to input any valid combination of JESD204x parameters (L, M, F, S, NP) in order to output a .csv file that illustrates the frame mapping of the JESD204x mode in table format. There is an executable that allows the user to input a single JESD204x mode and another, that allows the user to input the parameters for multiple JESD204x modes in a specified .csv format in order to output a .csv file that illustrates the frame mapping of each of the JESD204x modes that were input into separate tables.


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
LTC6955 LAST TIME BUY Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family
LTC6953 LAST TIME BUY Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
HMC7043 RECOMMENDED FOR NEW DESIGNS

High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C

Clock Generation Devices 4
LTC6951 LAST TIME BUY Ultralow Jitter Multi-Output Clock Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

AD9690 AMI Model, Rev. 1.2

Open Tool

ADC Companion Transport Layer RTL Code Generator Tool

This command line executable tool generates a Verilog module which implements the JESD204 receive transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

Open Tool

Evaluation Kits

eval board
EVAL-AD9680

AD9680/AD9234/AD9690 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9680 and AD9234
  • SPI interface for setup and control
  • Wide band Balun driven input
  • No external supply needed. Uses 12V-1A and 3.3V-3A supplies from FMC
  • VisualAnalog® and SPI controller software interfaces

Product Details

The AD9680-1000EBZ/AD9234-1000EBZ/AD9690-1000EBZ is an evaluation board for the AD9680-1000 14-Bit, 1000MSPS JESD204B, Dual Analog-to-Digital Converter/ AD9234-1000 14-BIT, 1000 MSPS JESD204B, Dual Analog to Digital Converter/ AD9690-1000 14-Bit, 500 MSPS, 1 GSPS JESD204B, Analog-to-Digital Converter. This reference design provides all of the support circuitry required to operate the ADC in its various modes and configurations. It is designed to interface directly with the ADS7-V2EBZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI Controller software package is also compatible with this hardware, and allows the user to access the SPI programmable features of the AD9680/AD9234/AD9690. The user guide wiki provides documentation and instructions to configure the device for performance evaluation in the lab.

The AD9680/AD9234/AD9690 data sheet provides additional information related to device configuration and performance, and should be consulted when using the evaluation board. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com

EQUIPMENT NEEDED

  • Analog signal source and antialiasing filter
  • Sample Clock Source
  • REFCLOCK source for FPGA receiver
  • PC running Windows 7, XP or Vista
  • USB 2.0 port recommended (USB 1.1 compatible)
  • AD9680-1000EBZ Evaluation Board
  • ADS7-V2EBZ FPGA Based Data Capture Kit

EVAL-AD9680
AD9680/AD9234/AD9690 Evaluation Board

Latest Discussions