AD9525

RECOMMENDED FOR NEW DESIGNS

Low Jitter Clock Generator Eight LVPECL Outputs

Part Models
2
1ku List Price
Starting From $10.70

Part Details

  • Integrated ultra low noise synthesizer
  • 8 differential 3.6 GHz LVPECL outputs and 1 LVPECL or 2 CMOS SYNC Outputs
  • 2 differential reference inputs and 1 single-ended reference inputs
AD9525
Low Jitter Clock Generator Eight LVPECL Outputs
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Comparators (<100ns Propagation Delay) 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Integer-N PLL 1
ADF4002 RECOMMENDED FOR NEW DESIGNS Phase Detector / PLL Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

ADIsimCLK Design and Evaluation Software

ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.

Open Tool

Evaluation Kits

EVAL-AD9525

AD9525 Evaluation Board

Features and Benefits

  • Simple power connection using 6 V wall adapter and on board LDO voltage regulators
  • 6 ac-coupled differential LVPECL SMA connectors
  • 2 single-ended LVPECL SMA connectors
  • 1 LVPECL or 2 CMOS SMA connectors for sync output
  • SMA connectors for:
    • 3 reference inputs
    • Charge pump output
    • Clock distribution input
  • USB connection to PC
  • Microsoft Windows-based evaluation software with simple graphical user interface (supports 64-bit versions of Windows)
  • On-board PLL loop filter
  • Easy access to digital I/O and diagnostic signals via I/O header
  • Status LEDs for diagnostic signals

Product Details

The AD9525 evaluation board is a compact, easy to use platform for evaluating all features of the AD9525. Two versions of the evaluation board are available: one with a prepopulated external VCO and loop filter (AD9525/PCBZ-VCO) and one with no VCO/VCXO and no loop filter (AD9525/PCBZ). The user guide focuses on the AD9525/PCBZ-VCO, which already has a VCO and loop filter on board. The AD9525 provides a low power, multioutput, clock distribution function with low jitter performance, along with an on-chip PLL that can be used with an external VCO or VCXO. The VCO input and eight LVPECL outputs can operate up to a frequency of 3.6 GHz. All outputs share a common divider that can provide a division of 1 to 6. The AD9525 also offers a dedicated output that can be used to provide a programmable signal for resetting or synchronizing a data converter. For more information about the device, see the AD9525 data sheet. The user guide should be used in conjunction with the AD9525 data sheet and the software documentation available at www.analog.com/clocks.

EVAL-AD9525
AD9525 Evaluation Board

Latest Discussions

Recently Viewed